ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time, TCK | 23 | ns | |
| 1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 9.2 | ns | |
| 1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 9.2 | ns | |
| 3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 2 | ns | |
| 3 | tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 2 | ns | |
| 4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 10 | ns | |
| 4 | th(TCK-TMS) | Input hold time, TMS valid from TCK high | 10 | ns | |