ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The SYSCLK status register (SYSTAT) shows the status of SYSCLK[4:1]. SYSTAT is shown in Figure 11-12 and described in Table 11-20.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SYS4ON | SYS3ON | SYS2ON | SYS1ON | |||||||||||||||||||||||||||
| R-n | R-1 | R-1 | R-1 | R-1 | |||||||||||||||||||||||||||
| Legend: R/W = Read/Write; R = Read only; – n = value after reset |
| Bit | Field | Description |
|---|---|---|
| 31-4 | Reserved | Reserved. This location is always read as 0. A value written to this field has no effect. |
| 3-0 | SYS[N]ON(1) | SYSCLK[N] on status
|