ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The PLL secondary control register contains extra fields to control the Main PLL and is shown in Figure 11-8 and described in Table 11-16.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | BYPASS | OUTPUT DIVIDE | Reserved | ||||||||||||||||||||||||||||
R-0000 0000 | RW-1 | RW-0001 | RW-001 0000 0000 0000 0000 |
Legend: R/W = Read/Write; R = Read only; – n = value after reset |
Bit | Field | Description |
---|---|---|
31-24 | Reserved | Reserved |
23 | BYPASS | PLL bypass mode:
|
22-19 | OUTPUT DIVIDE | Output divider ratio bits
|
18-0 | Reserved | Reserved |