ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
This register contains a key that enables writes to the MSB of this register and the RSTCFG register. The key value is 0x5A69. A valid key will be stored as 0x000C. Any other key value is invalid. When the RSTCTRL or the RSTCFG is written, the key is invalidated. Every write must be set up with a valid key. The software reset control register (RSTCTRL) is shown in Figure 11-14 and described in Table 11-22.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SWRST | KEY | |||||||||||||||||||||||||||||
| R-0x0000 | R/W-0x(1) | R/W-0x0003 | |||||||||||||||||||||||||||||
| Legend: R = Read only; – n = value after reset; |
| Bit | Field | Description |
|---|---|---|
| 31-17 | Reserved | Reserved |
| 16 | SWRST | Software reset
|
| 15-0 | KEY | Key used to enable writes to RSTCTRL and RSTCFG. |