ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The registers defined in ARM Configuration register 0 (ARMENDIAN_CFGr_0) control the way Cortex-A15 processor core access to peripheral MMRs shows up in the Cortex-A15 processor registers. The purpose is to provide an endian-invariant view of the peripheral MMRs when performing a 32-bit access. (Only one of the eight register sets is shown in Figure 10-31 and described in Table 10-50.)
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BASEADDR | Reserved | ||||||||||||||||||||||||||||||
| RW-0000 0000 0000 0000 0000 0000 | R-0000 0000 | ||||||||||||||||||||||||||||||
| Legend: RW = Read/Write; R = Read only |
| Bit | Field | Description |
|---|---|---|
| 31-8 | BASEADDR | 24-bit Base Address of Configuration Region R
This base address defines the start of a contiguous block of memory-mapped register space for which a word swap is done by the ARM CorePac bridge. |
| 7-0 | Reserved | Reserved |