隔离

隔离 – 工具与软件

效率为 98.5% 且适用于 HEV/EV 车载充电器的 6.6kW 图腾柱 PFC 参考设计

此参考设计基于多个 SiC MOSFET 而构建,该 SiC MOSFET 通过一个带 SiC 隔离式栅极驱动器的 C2000™ MCU 驱动。它采用了三相交错技术并可以 CCM 模式运行,可实现 98.5% 的效率。

汽车类高电压和隔离泄漏测量参考设计

此设计可监控高电压总线到机箱接地的隔离电阻,对运行电压大于 60V 的 HEV/EV 子系统而言,该功能是一项必备的特性。

汽车类增强型隔离 CAN 参考设计

此参考设计支持 HEV/EV 应用,在这些应用中,隔离式 CAN 通信需要通过一个简单的隔离式变压器驱动器来节省电力,并实现低传输延迟。

适用于 HEV/EV 牵引逆变器的 IGBT 模块热保护参考设计

此参考设计是适用于逆变器系统中 IGBT 模块的完整温度检测解决方案,可用于监测 IGBT 温度,并向 IGBT 栅极驱动器提供热关断功能。

双向 400V-12V 直流/直流转换器参考设计

此设计是一款基于微控制器的隔离式双向直流/直流转换器实现。此数控系统能够以最佳方式控制功率级,并实现运行模式和 PWM 开关模型间的无缝转换。

具有过流检测功能且适用于牵引逆变器的隔离式电流检测参考设计 (±300A)

此隔离式相电流测量设计具有精确的基于分流的直列式电机相电流感应,提高了开关瞬变的抗噪性能,加快了针对过流事件的响应速度。

查看通用工具和软件 隔离

405 工具和软件已找到免责申明 : 请在使用这些工具之前阅读。
名称
工具/软件部件号
工具/软件类型
产品组
-48V Telecom Current/Voltage/Power Sense with Isolation TIDA-00313 TI Designs Isolated I2C
1-kW High Efficiency Digital Power Factor Converter (PFC) for Telecom/Server Power & Motor Drives TIDA-00477 TI Designs DIGITAL ISOLATORS
10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter TIDA-01606 TI Designs ISOLATED ADCS
10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter TIDA-01606 TI Designs TRANSFORMER DRIVER
12-Bit, 8 Channel, Integrated Analog Input module for Programmable Logic Controllers (PLC) TIDA-00119 TI Designs DIGITAL ISOLATORS
16-Bit 1-MSPS Data Acquisition Reference Design, Isolated for High-Voltage Common-Mode Rejection TIDA-00106 TI Designs DIGITAL ISOLATORS
16-Bit 1-MSPS Data Acquisition Reference Design, Isolated for High-Voltage Common-Mode Rejection TIDA-00106 TI Designs TRANSFORMER DRIVER
16-Bit Analog Mixed Input and Output Module for Programmable Logic Controller (PLC) Reference Design TIDA-00170 TI Designs DIGITAL ISOLATORS
16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC) TIDA-00118 TI Designs DIGITAL ISOLATORS
18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-00732 TI Designs DIGITAL ISOLATORS
18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-00732 TI Designs Isolated I2C
18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-00732 TI Designs TRANSFORMER DRIVER
18Vdc-54Vdc Input, 24V @ 5A Output, Active Clamp Forward PMP4844 Reference Designs DIGITAL ISOLATORS
1kW, Compact, 97.5% Efficiency, Digital PFC Reference Design for Telecom and Server PSU with E-Meter TIDA-00707 TI Designs DIGITAL ISOLATORS
1Mbps Isolated RS-485 Reference Design TIDA-00057 TI Designs ISOLATED RS-485 TRANSCEIVERS
20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01035 TI Designs Isolated I2C
20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01035 TI Designs DIGITAL ISOLATORS
20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01035 TI Designs TRANSFORMER DRIVER
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01037 TI Designs Isolated I2C
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01037 TI Designs DIGITAL ISOLATORS
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01037 TI Designs TRANSFORMER DRIVER
20Mbps Isolated RS-485 Reference Design TIDA-00058 TI Designs ISOLATED RS-485 TRANSCEIVERS
230V/250W, Hi-η Sensorless Brushless DC Motor Drive with 30% Reduced Bulk Capacitor Reference Design TIDA-00472 TI Designs DIGITAL ISOLATORS
24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design TIDA-00447 TI Designs DIGITAL ISOLATORS
24Vin to 12Vout @ 100mA isolated push-pull reference design with cascode FETs PMP30440 TI Designs TRANSFORMER DRIVER
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS TIDA-00951 TI Designs ISOLATED AMPLIFIERS
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS TIDA-00951 TI Designs TRANSFORMER DRIVER
30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design TIDA-01623 TI Designs DIGITAL ISOLATORS
30-W/in3, 94% Efficiency, 65-W USB Type-C PD AC/DC Adapter Reference Design TIDA-01622 TI Designs DIGITAL ISOLATORS
36Vdc-75Vdc Input, 20V @ 4A Output, Active Clamp Forward PMP3799 Reference Designs DIGITAL ISOLATORS
36Vdc-75Vdc Input, 6V @ 20A Output, Active Clamp Forward PMP4123 Reference Designs DIGITAL ISOLATORS
4-20mA Analog Input Module Reference Design for Safety Applications TIDA-00548 TI Designs DIGITAL ISOLATORS
4-20mA Analog Input Module Reference Design for Safety Applications TIDA-00548 TI Designs TRANSFORMER DRIVER
400V – 12V/500W High Frequency Resonant Converter Reference Design Using High Voltage GaN Devices PMP20289 TI Designs DIGITAL ISOLATORS
480-W, 97% η efficiency, Ultra-Compact (480W/in3), Bi-Directional DC-DC Reference Design TIDA-00705 TI Designs DIGITAL ISOLATORS
48V Input 3.3V/30A with Output Pre-bias PMP5997 Reference Designs DIGITAL ISOLATORS
48Vin, 300W 1/8brick Digital Module with GaN FET Reference Design PMP4435 TI Designs DIGITAL ISOLATORS
6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21495 TI Designs DIGITAL ISOLATORS
6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21495 TI Designs ISOLATED AMPLIFIERS
600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design PMP4320A TI Designs DIGITAL ISOLATORS
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards ISOLATED CAN TRANSCEIVERS
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards ISOLATED CAN TRANSCEIVERS
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards ISOLATED CAN TRANSCEIVERS
8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules TIDA-01552 TI Designs DIGITAL ISOLATORS
8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules TIDA-01552 TI Designs TRANSFORMER DRIVER
8-ch Isolated High Voltage Analog Input Module Reference Design TIDA-00764 TI Designs DIGITAL ISOLATORS
8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design TIDA-01333 TI Designs DIGITAL ISOLATORS
8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design TIDA-01333 TI Designs Isolation
8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design TIDA-00320 TI Designs DIGITAL ISOLATORS
8-Channel Digital Input Module for Programmable Logic Controllers (PLC) TIDA-00017 TI Designs DIGITAL ISOLATORS
96-Channel Bidirectional Digital Input Module Reference Design for PLC TIDA-060014 TI Designs DIGITAL ISOLATORS
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDA-01604 TI Designs DIGITAL ISOLATORS
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDA-01604 TI Designs Isolation
99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design PMP20873 TI Designs DIGITAL ISOLATORS
AC-mains LED Lighting with DALI DMX512 & Power Line Communications Reference Design TIDM-AC-LED-COM TI Designs DIGITAL ISOLATORS
Accurate gauging and 50-μA standby current, 13S, 48-V li-ion battery pack reference design TIDA-010030 TI Designs ISOLATED CAN TRANSCEIVERS
Accurate gauging and 50-μA standby current, 13S, 48-V li-ion battery pack reference design TIDA-010030 TI Designs TRANSFORMER DRIVER
Adaptive Power Supply for PLC Analog Output Module with Output Channel Protection TIDA-00231 TI Designs DIGITAL ISOLATORS
AMC1035 evaluation module AMC1035EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1100 Evaluation Module AMC1100EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1200 Evaluation Module AMC1200EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1210 motherboard evaluation module AMC1210MB-EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1300 Evaluation Module AMC1300EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1300 Evaluation Module AMC1300EVM Evaluation Modules & Boards TRANSFORMER DRIVER
AMC1301 Evaluation Module AMC1301EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1302 evaluation module AMC1302EVM Evaluation Modules & Boards TRANSFORMER DRIVER
AMC1302 evaluation module AMC1302EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1303 Evaluation Module AMC1303EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1303 Evaluation Module AMC1303EVM Evaluation Modules & Boards TRANSFORMER DRIVER
AMC1304L05 Evaluation Module AMC1304L05EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1304L25 Evaluation Module AMC1304L25EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1304M05 Evaluation Module AMC1304M05EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1304M25 Evaluation Module AMC1304M25EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1305L25 Evaluation Module AMC1305L25EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1305M05 Evaluation Module AMC1305M05EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1305M25 Evaluation Module AMC1305M25EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1306 Evaluation Module AMC1306EVM Evaluation Modules & Boards ISOLATED ADCS
AMC1306 Evaluation Module AMC1306EVM Evaluation Modules & Boards TRANSFORMER DRIVER
AMC1311 Evaluation Module AMC1311EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
AMC1311 Evaluation Module AMC1311EVM Evaluation Modules & Boards TRANSFORMER DRIVER
Analog Front End for Motor Electronic Overload Relays with Enhanced Current Range TIDA-00191 TI Designs ISOLATED RS-485 TRANSCEIVERS
Automotive 48V 1kW Motor Drive Reference Design TIDA-00281 TI Designs DIGITAL ISOLATORS
Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection TIDA-01605 TI Designs DIGITAL ISOLATORS
Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection TIDA-01605 TI Designs Isolation
Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection TIDA-01605 TI Designs TRANSFORMER DRIVER
Automotive High Current Brushless DC (BLDC) Motor Drive Reference Design TIDA-00142 TI Designs DIGITAL ISOLATORS
Automotive high voltage, high power motor driver reference design for HVAC compressor TIDA-01418 TI Designs DIGITAL ISOLATORS
Automotive High-Voltage and Isolation Leakage Measurements Reference Design TIDA-01513 TI Designs ISOLATED AMPLIFIERS
Automotive High-Voltage and Isolation Leakage Measurements Reference Design TIDA-01513 TI Designs TRANSFORMER DRIVER
Automotive isolated CAN and power front end reference design TIDA-020019 TI Designs ISOLATED CAN TRANSCEIVERS
Automotive isolated CAN and power front end reference design TIDA-020019 TI Designs Isolation
Automotive isolated CAN and power front end reference design TIDA-020019 TI Designs TRANSFORMER DRIVER
Automotive Reinforced Isolation CAN Reference Design TIDA-01255 TI Designs DIGITAL ISOLATORS
Automotive Reinforced Isolation CAN Reference Design TIDA-01255 TI Designs TRANSFORMER DRIVER
Automotive shunt-based isolated current sensor reference design for DC/DC and OBC applications TIDA-020018 TI Designs ISOLATED AMPLIFIERS
Automotive shunt-based isolated current sensor reference design for DC/DC and OBC applications TIDA-020018 TI Designs TRANSFORMER DRIVER
Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01420 TI Designs ISOLATED ADCS
Battery Pack Controller Communications Bridge Reference Design TIDA-01400 TI Designs ISOLATED AMPLIFIERS
Battery Pack Controller Communications Bridge Reference Design TIDA-01400 TI Designs TRANSFORMER DRIVER
Bi-Directional Battery Initialization System Control Board Reference Design PMP40280 TI Designs ISOLATED CAN TRANSCEIVERS
Bi-Directional Battery Initialization System Control Board Reference Design PMP40280 TI Designs TRANSFORMER DRIVER
Bidirectional 400V-12V DC/DC Converter Reference Design TIDM-BIDIR-400-12 TI Designs DIGITAL ISOLATORS
Bidirectional 400V-12V DC/DC Converter Reference Design TIDM-BIDIR-400-12 TI Designs ISOLATED CAN TRANSCEIVERS
Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02002 TI Designs DIGITAL ISOLATORS
Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02002 TI Designs ISOLATED AMPLIFIERS
Broken Wire Detection Using An Optical Switch Reference Design TIDA-01509 TI Designs DIGITAL ISOLATORS
C2000 Delfino MCU F28379D LaunchPad™ development kit LAUNCHXL-F28379D Development Kits DIGITAL ISOLATORS
C2000 DesignDRIVE Development Kit for Industrial Motor Control TMDXIDDK379D Development Kits DIGITAL ISOLATORS
C2000 DesignDRIVE Development Kit for Industrial Motor Control TMDXIDDK379D Development Kits ISOLATED ADCS
C2000 DesignDRIVE Development Kit for Industrial Motor Control TMDXIDDK379D Development Kits ISOLATED CAN TRANSCEIVERS
C2000™ Solar DC/DC Converter with Maximum Power Point Tracking (MPPT) TIDM-SOLAR-DCDC TI Designs DIGITAL ISOLATORS
Capacitive touch communications isolation board CAPTIVATE-ISO Evaluation Modules & Boards DIGITAL ISOLATORS
Capacitive touch communications isolation board CAPTIVATE-ISO Evaluation Modules & Boards Isolated I2C
Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller TIDA-00737 TI Designs DIGITAL ISOLATORS
Channel-to-channel isolated analog input module reference design TIDA-010048 TI Designs DIGITAL ISOLATORS
Combined Voltage and Current Output Terminal for Analog Outputs (AO) in Industrial Applications TIPD119 TI Designs DIGITAL ISOLATORS
Combined Voltage/Current Output with Surge Protection Reference Design TIDA-00559 TI Designs DIGITAL ISOLATORS
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission TIDA-01281 TI Designs ISOLATED CAN TRANSCEIVERS
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission TIDA-01281 TI Designs ISOLATED RS-485 TRANSCEIVERS
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission TIDA-01281 TI Designs TRANSFORMER DRIVER
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission TIDA-01281 TI Designs Isolated I2C
Compact, Half-Bridge, Reinforced Isolated Gate Drive Reference Design TIDA-01159 TI Designs Isolation
Compact, Half-Bridge, Reinforced Isolated Gate Drive Reference Design TIDA-01159 TI Designs TRANSFORMER DRIVER
Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01456 TI Designs DIGITAL ISOLATORS
Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01456 TI Designs Isolation
Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01456 TI Designs TRANSFORMER DRIVER
Compact, Single-Channel, Isolated SiC and IGBT Gate Driver Reference Design for UPS and Inverters TIDA-01160 TI Designs Isolation
Cost and Space Optimized, Channel Isolated(Reinforced) AC/DC Voltage, Current DAQ Reference Design TIDA-01430 TI Designs DIGITAL ISOLATORS
Cost and Space Optimized, Channel Isolated(Reinforced) AC/DC Voltage, Current DAQ Reference Design TIDA-01430 TI Designs Isolation
Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives TIDA-01455 TI Designs ISOLATED ADCS
Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives TIDA-01455 TI Designs DIGITAL ISOLATORS
Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives TIDA-01455 TI Designs ISOLATED RS-485 TRANSCEIVERS
DAC121S101 12-Bit, 1-Channel, 8µs Settling Time, Serial Interface DAC Evaluation Module DAC121S101EVM Evaluation Modules & Boards ISOLATED ADCS
Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design TIDM-1005 TI Designs DIGITAL ISOLATORS
DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module DDC2256AEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module Reference Design TIDA-00766 TI Designs DIGITAL ISOLATORS
Digitally Isolated 2-Channel, Wide DC Binary Input Module Reference Design TIDA-00420 TI Designs Isolated I2C
Digitally Isolated 2-Channel, Wide DC Binary Input Module Reference Design TIDA-00420 TI Designs TRANSFORMER DRIVER
Driving and Protection Evaluation Board for SiC and IGBT Power Modules ISO5852SDWEVM-017 Evaluation Modules & Boards ISOLATED AMPLIFIERS
Driving and Protection Evaluation Board for SiC and IGBT Power Modules ISO5852SDWEVM-017 Evaluation Modules & Boards TRANSFORMER DRIVER
Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21710QDWEVM-025 Evaluation Modules & Boards TRANSFORMER DRIVER
Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21750QDWEVM-025 Evaluation Modules & Boards TRANSFORMER DRIVER
Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design TIDA-00550 TI Designs DIGITAL ISOLATORS
Dual Isolated Half-Duplex RS-485 Repeater Reference Design TIDA-00333 TI Designs ISOLATED RS-485 TRANSCEIVERS
Dual Isolated Half-Duplex RS-485 Repeater Reference Design TIDA-00333 TI Designs TRANSFORMER DRIVER
Dual-Channel Full-Bridge Converter (54V @ 30A) for PoE Power Sourcing (PSE) PMP6712 Reference Designs DIGITAL ISOLATORS
EEPROM Programming Tool Reference Design TIDA-01373 TI Designs Isolated I2C
EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design TIDA-00809 TI Designs DIGITAL ISOLATORS
EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design TIDA-00809 TI Designs Isolated I2C
EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design TIDA-00809 TI Designs TRANSFORMER DRIVER
EnDat 2.2 System Reference Design TIDEP0050 TI Designs ISOLATED CAN TRANSCEIVERS
EnDat 2.2 System Reference Design TIDEP0050 TI Designs ISOLATED RS-485 TRANSCEIVERS
Energy Efficient and Isolated CANopen Interface Reference Design TIDA-01406 TI Designs ISOLATED CAN TRANSCEIVERS
Energy Efficient and Isolated CANopen Interface Reference Design TIDA-01406 TI Designs Isolation
Energy Efficient and Isolated CANopen Interface Reference Design TIDA-01406 TI Designs TRANSFORMER DRIVER
EtherCAT Communications Dev Platform TIDEP0001 TI Designs ISOLATED CAN TRANSCEIVERS
EtherCAT Communications Dev Platform TIDEP0001 TI Designs ISOLATED RS-485 TRANSCEIVERS
Ethernet Powerlink Development Platform Reference Design TIDEP0028 TI Designs ISOLATED CAN TRANSCEIVERS
Ethernet Powerlink Development Platform Reference Design TIDEP0028 TI Designs ISOLATED RS-485 TRANSCEIVERS
Ethernet/IP Communications Dev Platform TIDEP0003 TI Designs ISOLATED CAN TRANSCEIVERS
Ethernet/IP Communications Dev Platform TIDEP0003 TI Designs ISOLATED RS-485 TRANSCEIVERS
Evaluation module for ISO71xx 4242-VPK small-footprint & low-power digital isolators in DBQ package ISO71XXDBQ-EVM Evaluation Modules & Boards DIGITAL ISOLATORS
Evaluation module for the ISO1211 isolated digital input receiver ISO1211EVM Evaluation Modules & Boards DIGITAL ISOLATORS
Evaluation module for the ISO1212 dual-channel isolated digital input receiver ISO1212EVM Evaluation Modules & Boards DIGITAL ISOLATORS
Evaluation module for the ISO7041 low-power quad-channel digital isolator in the DBQ package ISO7041DBQEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Evaluation module for the ISO7721 high-speed robust EMC two-channel digital isolator in DWV package ISO7721DWVEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Evaluation module for the ISO7721 high-speed, robust EMC dual-channel digital isolator in D package ISO7721DEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design TIDA-00738 TI Designs ISOLATED ADCS
Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design TIDA-00738 TI Designs TRANSFORMER DRIVER
F280049C controlCARD Evaluation Module TMDSCNCD280049C Evaluation Modules & Boards DIGITAL ISOLATORS
F28379D controlCARD for C2000 Real time control development kits TMDSCNCD28379D Development Kits DIGITAL ISOLATORS
F28379D controlCARD for C2000 Real time control development kits TMDSCNCD28379D Development Kits ISOLATED ADCS
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications TIDA-010008 TI Designs DIGITAL ISOLATORS
Flexible High Current IGBT Gate Driver with Reinforced Digital Isolator Reference Design TIDA-00448 TI Designs DIGITAL ISOLATORS
Gate Driver Reference Design for Parallel IGBTs With Short-Circuit Protection and Current Buffer TIDA-00917 TI Designs Isolation
Grid-tied Solar Micro Inverter with MPPT TIDM-SOLARUINV TI Designs DIGITAL ISOLATORS
HART-enabled PLC analog input module reference design TIDA-060020 TI Designs DIGITAL ISOLATORS
HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design TIDA-020014 TI Designs ISOLATED AMPLIFIERS
HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design TIDA-020014 TI Designs TRANSFORMER DRIVER
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 TI Designs DIGITAL ISOLATORS
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 TI Designs ISOLATED AMPLIFIERS
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 TI Designs TRANSFORMER DRIVER
High accuracy split-phase CT electricity meter reference design using standalone ADCs TIDA-010037 TI Designs DIGITAL ISOLATORS
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC TIDA-00835 TI Designs ISOLATED AMPLIFIERS
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC TIDA-00835 TI Designs TRANSFORMER DRIVER
High Efficiency and High Power Density 1kW Resonant Converter Reference Design with TI HV GaN FET PMP20637 TI Designs TRANSFORMER DRIVER
High Efficiency and High Power Density 1kW Resonant Converter Reference Design with TI HV GaN FET PMP20637 TI Designs DIGITAL ISOLATORS
High Efficiency Isolated CAN & Profibus Interface Reference Design TIDA-00012 TI Designs ISOLATED RS-485 TRANSCEIVERS
High Efficiency Isolated CAN & Profibus Interface Reference Design TIDA-00012 TI Designs ISOLATED CAN TRANSCEIVERS
High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0027 TI Designs ISOLATED CAN TRANSCEIVERS
High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0027 TI Designs ISOLATED RS-485 TRANSCEIVERS
High Speed Digital Output PLC Module Reference Design TIDA-00319 TI Designs DIGITAL ISOLATORS
High Speed Digital Output PLC Module Reference Design TIDA-00319 TI Designs TRANSFORMER DRIVER
High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01541 TI Designs ISOLATED AMPLIFIERS
High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01541 TI Designs Isolation
High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module ISO7842-EVM Evaluation Modules & Boards DIGITAL ISOLATORS
High-Performance Isolated Dual LVDS Bidirectional Buffer (for DC-Balanced Data Stream) EVM ISO7821LLSEVM Evaluation Modules & Boards DIGITAL ISOLATORS
High-Performance Isolated Dual LVDS Bidirectional Buffer (for DC-Balanced Data Stream) EVM ISO7821LLSEVM Evaluation Modules & Boards Isolated LVDS
High-Performance Isolated Dual LVDS Bidirectional Buffer Evaluation Module ISO7821LLEVM Evaluation Modules & Boards DIGITAL ISOLATORS
High-Performance Isolated Dual LVDS Bidirectional Buffer Evaluation Module ISO7821LLEVM Evaluation Modules & Boards Isolated LVDS
High-Performance Isolated Dual LVDS Unidirectional Buffer Evaluation Module ISO7820LLEVM Evaluation Modules & Boards DIGITAL ISOLATORS
High-Performance Isolated Dual LVDS Unidirectional Buffer Evaluation Module ISO7820LLEVM Evaluation Modules & Boards Isolated LVDS
Industrial Battery Management Module for 20S Applications Reference Design TIDA-01093 TI Designs ISOLATED CAN TRANSCEIVERS
Industrial Battery Management Module for 20S Applications Reference Design TIDA-01093 TI Designs Isolated I2C
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0075 TI Designs ISOLATED RS-485 TRANSCEIVERS
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0075 TI Designs ISOLATED CAN TRANSCEIVERS
Industrial Servo Drive and AC Inverter Drive Reference Design TIDM-SERVODRIVE TI Designs ISOLATED CAN TRANSCEIVERS
Industrial Servo Drive and AC Inverter Drive Reference Design TIDM-SERVODRIVE TI Designs DIGITAL ISOLATORS
Industrial Servo Drive and AC Inverter Drive Reference Design TIDM-SERVODRIVE TI Designs ISOLATED ADCS
Industrial wireless condition monitoring reference design TIDA-010012 TI Designs DIGITAL ISOLATORS
Interleaved CCM Totem Pole Bridgeless Power Factor Correction (PFC) Reference Design TIDM-1007 TI Designs DIGITAL ISOLATORS
IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01349 TI Designs Isolation
IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01349 TI Designs ISOLATED ADCS
IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01349 TI Designs DIGITAL ISOLATORS
ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module ISO1042DWEVM Evaluation Modules & Boards ISOLATED CAN TRANSCEIVERS
ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module ISO1042DWVEVM Evaluation Modules & Boards ISOLATED CAN TRANSCEIVERS
ISO1176EVM Evaluation Module ISO1176EVM Evaluation Modules & Boards ISOLATED RS-485 TRANSCEIVERS
ISO1176EVM Evaluation Module ISO1176EVM Evaluation Modules & Boards Isolation
ISO1410DW high performance, robust EMC isolated RS-485 evaluation module ISO1410DWEVM Evaluation Modules & Boards ISOLATED RS-485 TRANSCEIVERS
ISO1412 EVM high performance, robust EMC isolated full duplex RS-485 evaluation module ISO1412DWEVM Evaluation Modules & Boards ISOLATED RS-485 TRANSCEIVERS
ISO1500DBQ ultra-small package, isolated RS-485 evaluation module ISO1500DBQEVM Evaluation Modules & Boards ISOLATED RS-485 TRANSCEIVERS
ISO154xEVM Evaluation Module ISO154XEVM Evaluation Modules & Boards Isolation
ISO154xEVM Evaluation Module ISO154XEVM Evaluation Modules & Boards Isolated I2C
ISO224 evaluation module ISO224EVM Evaluation Modules & Boards TRANSFORMER DRIVER
ISO224 evaluation module ISO224EVM Evaluation Modules & Boards ISOLATED AMPLIFIERS
ISO485EVM Evaluation Module ISO485EVM Evaluation Modules & Boards Isolation
ISO485EVM Evaluation Module ISO485EVM Evaluation Modules & Boards ISOLATED RS-485 TRANSCEIVERS
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards Isolation
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards DIGITAL ISOLATORS
ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module ISO7741EVM Evaluation Modules & Boards DIGITAL ISOLATORS
ISO7741DBQ High Speed, Robust EMC Quad-Channel Digital Isolator Evaluation Module ISO7741DBQEVM Evaluation Modules & Boards DIGITAL ISOLATORS
ISO7762DBQ High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module ISO7762DBQEVM Evaluation Modules & Boards DIGITAL ISOLATORS
ISO7762DW High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module ISO7762DWEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs TIDA-01576 TI Designs TRANSFORMER DRIVER
Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs TIDA-01576 TI Designs DIGITAL ISOLATORS
Isolated Auto-Polarity RS-485 Transceiver Reference Design TIDA-00263 TI Designs DIGITAL ISOLATORS
Isolated Auto-Polarity RS-485 Transceiver Reference Design TIDA-00263 TI Designs TRANSFORMER DRIVER
Isolated Bias Supplies + Isolated Amplifier Combo for Line Voltage or Current Measurement PMP9480 TI Designs ISOLATED AMPLIFIERS
Isolated CAN Flexible Data (FD) Rate Repeater Reference Design TIDA-01487 TI Designs DIGITAL ISOLATORS
Isolated CAN Flexible Data (FD) Rate Repeater Reference Design TIDA-01487 TI Designs TRANSFORMER DRIVER
Isolated CAN Module With Integrated Power Reference Design TIDA-00893 TI Designs DIGITAL ISOLATORS
Isolated Current & Voltage Measurement Using Fully Differential Isolation Amplifier Reference Design TIDA-00555 TI Designs ISOLATED AMPLIFIERS
Isolated Current & Voltage Measurement Using Fully Differential Isolation Amplifier Reference Design TIDA-00555 TI Designs TRANSFORMER DRIVER
Isolated Current Sense Reference Design (±300 A) for Traction Inverter With Overcurrent Detection TIDA-01543 TI Designs Isolation
Isolated Current Sense Reference Design (±300 A) for Traction Inverter With Overcurrent Detection TIDA-01543 TI Designs DIGITAL ISOLATORS
Isolated Current Sense Reference Design (±300 A) for Traction Inverter With Overcurrent Detection TIDA-01543 TI Designs ISOLATED ADCS
Isolated Current Sense Reference Design (±300 A) for Traction Inverter With Overcurrent Detection TIDA-01543 TI Designs TRANSFORMER DRIVER
Isolated Current Sense with Integrated Shunt Resistor and I2C Interface Reference Design TIDA-01608 TI Designs DIGITAL ISOLATORS
Isolated Current Sensing Reference Design Solution, 5A, 2kV TIPD121 TI Designs TRANSFORMER DRIVER
Isolated Current Sensing Reference Design Solution, 5A, 2kV TIPD121 TI Designs ISOLATED AMPLIFIERS
Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives TIDA-00171 TI Designs ISOLATED ADCS
Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives TIDA-00171 TI Designs TRANSFORMER DRIVER
Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x TIDA-00209 TI Designs ISOLATED ADCS
Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x TIDA-00209 TI Designs TRANSFORMER DRIVER
Isolated Current Shunt/Voltage Measurement Reference Design for Automotive Battery Pack Monitoring TIPD201 TI Designs DIGITAL ISOLATORS
Isolated GaN Driver Reference Design TIDA-00785 TI Designs DIGITAL ISOLATORS
Isolated GaN Driver Reference Design TIDA-00785 TI Designs TRANSFORMER DRIVER
Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00195 TI Designs ISOLATED AMPLIFIERS
Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00195 TI Designs TRANSFORMER DRIVER
Isolated power and data interface for low-power applications reference design TIDA-010018 TI Designs DIGITAL ISOLATORS
Isolated Power Supplies Reference Design TIDA-00004 TI Designs TRANSFORMER DRIVER
Isolated Profibus Interface Reference Design TIDA-00005 TI Designs ISOLATED RS-485 TRANSCEIVERS
Isolated RS-232 to UART Converter Reference Design TIDA-00163 TI Designs DIGITAL ISOLATORS
Isolated RS-232 With Integrated Signal and Power Reference Design TIDA-01230 TI Designs DIGITAL ISOLATORS
Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00486 TI Designs ISOLATED RS-485 TRANSCEIVERS
Isolated RS-485 With Integrated Signal and Power Reference Design TIDA-00892 TI Designs DIGITAL ISOLATORS
Isolated Shunt Current Measurement with Standalone Digital Filters Reference Design TIDA-01639 TI Designs DIGITAL ISOLATORS
Isolated Shunt Current Measurement with Standalone Digital Filters Reference Design TIDA-01639 TI Designs ISOLATED ADCS
Isolated Synchronous Serial Communication Module TIDA-00300 TI Designs DIGITAL ISOLATORS
Isolated Synchronous Serial Communication Module TIDA-00300 TI Designs Isolated I2C
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator TIDA-01214 TI Designs DIGITAL ISOLATORS
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator TIDA-01214 TI Designs TRANSFORMER DRIVER
Isolated, Shunt-Based Current Sensing Reference Design TIPD165 TI Designs TRANSFORMER DRIVER
Isolated, Shunt-Based Current Sensing Reference Design TIPD165 TI Designs ISOLATED ADCS
Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDA-01434 TI Designs DIGITAL ISOLATORS
Isolation Adapter for MSP LaunchPad Development Kits MSP-ISO Evaluation Modules & Boards Isolated I2C
Isolation Adapter for MSP LaunchPad Development Kits MSP-ISO Evaluation Modules & Boards TRANSFORMER DRIVER
ISOW7841 quad-channel digital isolator with integrated DC/DC converter evaluation module ISOW7841EVM Evaluation Modules & Boards DIGITAL ISOLATORS
Leakage Current Measurement Reference Design for Determining Insulation Resistance TIDA-00440 TI Designs DIGITAL ISOLATORS
LED-Lighting Control Reference Design for Machine Vision TIDA-01081 TI Designs DIGITAL ISOLATORS
LMG3410R070 daughter card LMG3410-HB-EVM Evaluation Modules & Boards DIGITAL ISOLATORS
LMG5200 48V to 1V/40A Single Stage Converter Reference Design PMP4497 TI Designs DIGITAL ISOLATORS
Low Side 0.5A 8ch Digital Output Module for PLC TIDA-00236 TI Designs DIGITAL ISOLATORS
Low-Cost Single/Dual-Phase Isolated Electricity Measurement Reference Design TIDM-TWOPHASEMETER-I2040 TI Designs DIGITAL ISOLATORS
Low-Power, Low-Noise Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU) TIDA-00128 TI Designs ISOLATED RS-485 TRANSCEIVERS
Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design TIDA-00839 TI Designs DIGITAL ISOLATORS
Magnetically Immune Transformerless Power for Isolated Shunt Current Measurement Reference Design TIDA-01094 TI Designs DIGITAL ISOLATORS
Magnetically Immune Transformerless Power for Isolated Shunt Current Measurement Reference Design TIDA-01094 TI Designs ISOLATED ADCS
Motherboard/controller for the AMC1210 TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN TI Designs ISOLATED ADCS
Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design TIDA-00601 TI Designs TRANSFORMER DRIVER
Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design TIDA-00601 TI Designs ISOLATED ADCS
Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design TIDA-00601 TI Designs DIGITAL ISOLATORS
Multi-Phase Power Quality Measurement with Isolated Shunt Sensors Reference Design TIDA-01088 TI Designs TRANSFORMER DRIVER
Multi-Phase Power Quality Measurement with Isolated Shunt Sensors Reference Design TIDA-01088 TI Designs ISOLATED ADCS
Multi-Phase Power Quality Measurement with Isolated Shunt Sensors Reference Design TIDA-01088 TI Designs DIGITAL ISOLATORS
Multi-Protocol Industrial Communications TIDEP0032 TI Designs ISOLATED CAN TRANSCEIVERS
Multi-Protocol Industrial Communications TIDEP0032 TI Designs ISOLATED RS-485 TRANSCEIVERS
Multi-String LED Lighting Driver based on C2000™ MCU Reference Design TIDM-DCDC-LED TI Designs DIGITAL ISOLATORS
Multi-String RGB LED Lighting Driver based on C2000™ MCU TIDM-RGB-LED TI Designs DIGITAL ISOLATORS
Multiparameter front end for vital signs patient monitor reference design TIDA-01614 TI Designs DIGITAL ISOLATORS
NAMUR PLC Digital input with fault protection and diagnostics reference design TIDA-010044 TI Designs DIGITAL ISOLATORS
Noise Tolerant Capacitive Touch HMI Reference Design TIDM-CAPTOUCHEMCREF TI Designs DIGITAL ISOLATORS
OPC UA Data Access Server for AM572x Reference Design TIDEP0078 TI Designs ISOLATED RS-485 TRANSCEIVERS
OPC UA Data Access Server for AM572x Reference Design TIDEP0078 TI Designs ISOLATED CAN TRANSCEIVERS
Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0054 TI Designs ISOLATED RS-485 TRANSCEIVERS
Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0054 TI Designs ISOLATED CAN TRANSCEIVERS
Phase-Isolated DAQ Reference Design for Simultaneous Capture of Voltage and Current TIDA-01472 TI Designs DIGITAL ISOLATORS
Phase-Isolated DAQ Reference Design for Simultaneous Capture of Voltage and Current TIDA-01472 TI Designs Isolation
PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution. TIDA-00290 TI Designs DIGITAL ISOLATORS
Polarity Correcting Isolated CAN Reference Design TIDA-00267 TI Designs DIGITAL ISOLATORS
Polarity Correcting Isolated CAN Reference Design TIDA-00267 TI Designs TRANSFORMER DRIVER
Polyphase Shunt Metrology with Isolated AFE Reference Design TIDA-01550 TI Designs Isolation
Polyphase Shunt Metrology with Isolated AFE Reference Design TIDA-01550 TI Designs DIGITAL ISOLATORS
PROFIBUS on AM1810 ARM® MPUs and OMAP-L138 DSP+ARM Processors PROFIBUS SW Development Tools, IDEs, Compilers ISOLATED RS-485 TRANSCEIVERS
PROFINET Communications Dev Platform TIDEP0008 TI Designs ISOLATED CAN TRANSCEIVERS
PROFINET Communications Dev Platform TIDEP0008 TI Designs ISOLATED RS-485 TRANSCEIVERS
Quad-channel digital isolator evaluation module ISO7342CEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Quad-channel digital isolator evaluation module ISO7341CEVM Evaluation Modules & Boards DIGITAL ISOLATORS
Redundant Dual Channel Safe Torque Off (STO) Reference Design for ac inverters and servo drives TIDA-01599 TI Designs DIGITAL ISOLATORS
Redundant Dual Channel Safe Torque Off (STO) Reference Design for ac inverters and servo drives TIDA-01599 TI Designs Isolation
Reference Design for 1200V Isolated I2C High Side Current Sensing for Solar Combiner Boxes TIDA-01590 TI Designs DIGITAL ISOLATORS
Reference Design for 1200V Isolated I2C High Side Current Sensing for Solar Combiner Boxes TIDA-01590 TI Designs TRANSFORMER DRIVER
Reference Design for 6-Cell EV/HEV Integrated Battery Monitor and Protector w/Passive Balancing TIDA-00821 TI Designs DIGITAL ISOLATORS
Reference Design for Converting RS-232 Signaling to RS-485 Signaling TIDA-060008 TI Designs DIGITAL ISOLATORS
Reference Design for Isolated Gate Driver Power Stage with Active Miller Clamp for Solar Inverters TIDA-00638 TI Designs TRANSFORMER DRIVER
Reference design for power-isolated ultra-compact analog output module TIDA-01535 TI Designs DIGITAL ISOLATORS
Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection TIDA-00366 TI Designs ISOLATED AMPLIFIERS
Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics TIDA-00810 TI Designs ISOLATED AMPLIFIERS
Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics TIDA-00810 TI Designs TRANSFORMER DRIVER
Reinforced Isolated M-LVDS Transceiver Reference Design TIDA-00330 TI Designs TRANSFORMER DRIVER
Reinforced Isolated M-LVDS Transceiver Reference Design TIDA-00330 TI Designs DIGITAL ISOLATORS
Reinforced Isolated M-LVDS Transceiver Reference Design TIDA-00330 TI Designs Isolation
Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-00914 TI Designs ISOLATED ADCS
Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU TIDA-01507 TI Designs DIGITAL ISOLATORS
Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU TIDA-01507 TI Designs TRANSFORMER DRIVER
RS-232 Modem Interface Module for Protection Relay, IED, and Substation Automation Reference Design TIDA-00557 TI Designs DIGITAL ISOLATORS
RS-232 Modem Interface Module for Protection Relay, IED, and Substation Automation Reference Design TIDA-00557 TI Designs TRANSFORMER DRIVER
RTD replacement for cold junction compensation reference design in a temperature sensor TIDA-010019 TI Designs DIGITAL ISOLATORS
Safety isolated primary SiC MOSFET driver reference design PMP21553 TI Designs TRANSFORMER DRIVER
Safety isolated secondary SiC MOSFET driver reference design PMP21561 TI Designs TRANSFORMER DRIVER
Scalable automotive HEV/EV 6s to 96s lithium ion cell supervision demonstrator reference design TIDA-01537 TI Designs TRANSFORMER DRIVER
Sercos 3 on AM335x TIDEP0010 TI Designs ISOLATED RS-485 TRANSCEIVERS
Sercos 3 on AM335x TIDEP0010 TI Designs ISOLATED CAN TRANSCEIVERS
Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0039 TI Designs ISOLATED RS-485 TRANSCEIVERS
Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0039 TI Designs ISOLATED CAN TRANSCEIVERS
Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier TIDA-00445 TI Designs ISOLATED AMPLIFIERS
Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier TIDA-00445 TI Designs TRANSFORMER DRIVER
Shunt-Based AC/DC Current and Voltage Sensing for Smart Grid Applications with Reinforced Isolation TIDA-00080 TI Designs TRANSFORMER DRIVER
Shunt-Based AC/DC Current and Voltage Sensing for Smart Grid Applications with Reinforced Isolation TIDA-00080 TI Designs ISOLATED ADCS
Shunt-Based High Current Measurement (200-A) Reference Design with Reinforced Isolation Amplifier TIDA-00912 TI Designs ISOLATED AMPLIFIERS
Shunt-Based High Current Measurement (200-A) Reference Design with Reinforced Isolation Amplifier TIDA-00912 TI Designs TRANSFORMER DRIVER
Single Phase Inverter Reference Design With Voltage Source and Grid Connected Modes TIEVM-HV-1PH-DCAC Development Kits DIGITAL ISOLATORS
Single Phase Inverter Reference Design With Voltage Source and Grid Connected Modes TIEVM-HV-1PH-DCAC Development Kits ISOLATED ADCS
Single-channel digital isolator evaluation module ISO7310C-EVM Evaluation Modules & Boards DIGITAL ISOLATORS
Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design TIPD153 TI Designs DIGITAL ISOLATORS
Single-Channel, Isolated, 3-Wire Current Loop Transmitter Reference Design TIDA-01536 TI Designs DIGITAL ISOLATORS
Single-Phase Electric Meter with Isolated Energy Measurement TIDM-METROLOGY-HOST TI Designs DIGITAL ISOLATORS
Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes TIDM-HV-1PH-DCAC TI Designs DIGITAL ISOLATORS
Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes TIDM-HV-1PH-DCAC TI Designs ISOLATED ADCS
Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power TIDA-00847 TI Designs DIGITAL ISOLATORS
Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power TIDA-00847 TI Designs Isolation
Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power TIDA-00847 TI Designs TRANSFORMER DRIVER
Small Form Factor, Half-Duplex With Isolated & Non-Isolated RS485 Interface Reference Design TIDA-00308 TI Designs TRANSFORMER DRIVER
Small Form Factor, Half-Duplex With Isolated & Non-Isolated RS485 Interface Reference Design TIDA-00308 TI Designs DIGITAL ISOLATORS
Small Form Factor, Half-Duplex With Isolated & Non-Isolated RS485 Interface Reference Design TIDA-00308 TI Designs ISOLATED RS-485 TRANSCEIVERS
Small Form-Factor Reinforced Isolated IGBT Gate Drive Reference Design for 3 Phase Inverter TIDA-00446 TI Designs TRANSFORMER DRIVER
Smart Amplifier Speaker Characterization Board Evaluation Module PP-SALB2-EVM Evaluation Modules & Boards ISOLATED ADCS
Smart Brake Control and Diagnostics Reference Design for Servo Drives and Robotics TIDA-01600 TI Designs DIGITAL ISOLATORS
Smart Brake Control and Diagnostics Reference Design for Servo Drives and Robotics TIDA-01600 TI Designs Isolation
Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics TIDA-01621 TI Designs DIGITAL ISOLATORS
SN6501 transformer driver for isolated power supplies evaluation module SN6501-MULXFMR-EVM Evaluation Modules & Boards TRANSFORMER DRIVER
SN6505A low-noise 1-A transformer driver for isolated power supplies evaluation module (160-kHz CLK) SN6505AEVM Evaluation Modules & Boards TRANSFORMER DRIVER
SN6505B low-noise 1-A transformer driver for isolated power supplies evaluation module (420-kHz CLK) SN6505BEVM Evaluation Modules & Boards TRANSFORMER DRIVER
Soft-Start Isolated Power Supply Reference Design TIDA-00326 TI Designs TRANSFORMER DRIVER
Software Defined Radio (SDR) OMAPL-138-based Hardware/Software Reference Design TIDEP0040 TI Designs ISOLATED CAN TRANSCEIVERS
SPI Master with Signal Path Delay Compensation Reference Design TIDEP0033 TI Designs ISOLATED CAN TRANSCEIVERS
SPI Master with Signal Path Delay Compensation Reference Design TIDEP0033 TI Designs DIGITAL ISOLATORS
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation ISOLATED ADCS
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation TRANSFORMER DRIVER
Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design TIDA-01508 TI Designs DIGITAL ISOLATORS
Temperature Sensor Interface Module for Programmable Logic Controllers (PLC) TIDA-00018 TI Designs DIGITAL ISOLATORS
Temperature Sensor Interface Module for Programmable Logic Controllers (PLC) TIDA-00018 TI Designs Isolated I2C
Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-00794 TI Designs TRANSFORMER DRIVER
Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters TIDA-00794 TI Designs DIGITAL ISOLATORS
Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design TIDA-00454 TI Designs DIGITAL ISOLATORS
Three-level, three-phase SiC AC-to-DC converter reference design TIDA-010039 TI Designs ISOLATED ADCS
Three-level, three-phase SiC AC-to-DC converter reference design TIDA-010039 TI Designs TRANSFORMER DRIVER
Three-level, three-phase SiC AC-to-DC converter reference design TIDA-010039 TI Designs ISOLATED AMPLIFIERS
Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design TIDM-RM46XDRV8301KIT TI Designs DIGITAL ISOLATORS
Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design TIDM-RM46XDRV8301KIT TI Designs ISOLATED CAN TRANSCEIVERS
Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010025 TI Designs ISOLATED AMPLIFIERS
Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01540 TI Designs Isolation
Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01540 TI Designs ISOLATED AMPLIFIERS
Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-00915 TI Designs DIGITAL ISOLATORS
TPS23523 Evaluation Module for High Powered Negative Voltage Applications TPS23523EVM-863 Evaluation Modules & Boards Isolated I2C
Two-Channel Source/Sink Combined Voltage & Current Output, Isolated, EMC/EMI Tested Reference Design TIPD155 TI Designs DIGITAL ISOLATORS
Type 2 PoE PSE, 6kV Lightning Surge Reference Design TIDA-01411 TI Designs DIGITAL ISOLATORS
Type 2 PoE PSE, 6kV Lightning Surge Reference Design TIDA-01411 TI Designs Isolated I2C
UCC21521C 4A/6A Isolated Dual-Channel Gate Driver Evaluation Module UCC21521CEVM-286 Evaluation Modules & Boards Isolation
Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh and more TIDA-010032 TI Designs DIGITAL ISOLATORS
Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-1000 TI Designs ISOLATED AMPLIFIERS
Vienna Rectifier-Based Three-Phase Power Factor Correction Reference Design Using C2000™ MCUs TIEVM-VIENNARECT Evaluation Modules & Boards ISOLATED AMPLIFIERS
Vision Analytics OMAPL-138-based Hardware/Software Reference Design TIDEP0038 TI Designs ISOLATED CAN TRANSCEIVERS
Zero drift PGA based Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU) TIDA-00130 TI Designs ISOLATED RS-485 TRANSCEIVERS
±0.5°C 2-Wire Galvanically Isolated IC Temp Sensor with Pulse Count Interface Reference Design TIDA-00752 TI Designs TRANSFORMER DRIVER

免责声明:

本产品设计用于辅助德州仪器( TI )的客户。德州仪器( TI )或作者不对此第3方软件(如果有)或其用于任何特定用途的适合性作任何明确或暗示的保证声明。软件(如果有)仅按原样提供。其全部质量和性能风险由客户自行承担。

TI Designs