PPC3-EVM-MB

适用于智能放大器子卡的 PPC3-EVM-MB 主板评估模块

PPC3-EVM-MB

立即订购

概述

As a motherboard for smart amp solutions, this EVM allows for a modular approach to TI's low power audio/haptics portfolio. Enabled with each product's respective daughter card, the designer can evaluate their application and assess a wider range of possible solutions. Can moderate between mono/stereo and can operate with or without IV sense. Charecterization of the speakers for protection is enabled by Purepath Console 3, not included. Communication protocols for multiplel channels provides audio and IV sense data. Differential to single ended filter to evaluate device perfomance, such as THD+N, efficiency, etc. Haptic response can be tailored with waveform control, also enabled through PPC3.

特性
  • Compatible with learning board
  • USB Bidirectonal, for digital input support and an ADC for analog audio source
  • Differential filter for performance characterization
  • Supports up to 8 devices
  • Feeds back modified signal to Ambient Echo Cancellation firmware
  • Waveform control for haptic response

  • Not Included: TAS2562 Evaluation Board for PPC3-EVM-MB

扬声器放大器
TAS2562 具有 I/V 检测、用于扬声器保护和集成 11V H 类升压的 6.1W 数字输入智能放大器 TAS2563 具有集成扬声器保护、高级 EQ 和 11V H 类升压的 6.1W 数字输入智能放大器 TAS2564 具有 I/V 感应扬声器保护和集成 13V H 类升压的 7W 数字输入智能放大器

 

音频 ADC
PCM1804 具有差分输入的 112dB SNR 立体声 ADC
下载 观看带字幕的视频 视频

立即订购并开发

了解硬件、软件包以及相关文档

硬件和软件包

Develop with TAS2563

了解详情

仅订购此硬件

评估板

PPC3-EVM-MB

适用于智能放大器子卡的 PPC3-EVM-MB 主板评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 PPC3-EVM-MB User's Guide (Rev. A) 2019年 6月 3日
证书 PPC3-EVM-MB EU Declaration of Conformity (DoC) 2023年 9月 13日

相关设计资源

硬件开发

评估板
TAS2562YFPEVM-DC 具有 I/V 检测子卡的 TAS2562 6W 智能放大器评估模块(需要主板)

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频