产品详情

Resolution (bps) 16 Number of DAC channels 2 Interface type Parallel LVDS Sample/update rate (Msps) 1000 Features Ultra High Speed Rating Catalog Interpolation 1x, 2x, 4x Power consumption (typ) (mW) 1300 SFDR (dB) 81 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (bps) 16 Number of DAC channels 2 Interface type Parallel LVDS Sample/update rate (Msps) 1000 Features Ultra High Speed Rating Catalog Interpolation 1x, 2x, 4x Power consumption (typ) (mW) 1300 SFDR (dB) 81 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
VQFN (RGC) 64 81 mm² 9 x 9
  • 16-Bit Digital-to-Analog Converter (DAC)
  • 1.0 GSPS Update Rate
  • 16-Bit Wideband Input LVDS Data Bus
    • 8 Sample Input FIFO
    • Interleaved I/Q Data for Dual-DAC Mode
  • High Performance
    • 73-dBc ACLR WCDMA TM1 at 180 MHz
  • 2x-32x Clock Multiplying PLL/VCO
  • 2x or 4x Interpolation Filters
    • Stopband Transition 0.4 to 0.6 Fdata
    • Filters Configurable in Either Low-Pass or High-Pass
      Mode Allows Selection of Higher Order Image
  • Fs/4 Coarse Mixer
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-Pin 9-mm × 9-mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)

All other trademarks are the property of their respective owners

  • 16-Bit Digital-to-Analog Converter (DAC)
  • 1.0 GSPS Update Rate
  • 16-Bit Wideband Input LVDS Data Bus
    • 8 Sample Input FIFO
    • Interleaved I/Q Data for Dual-DAC Mode
  • High Performance
    • 73-dBc ACLR WCDMA TM1 at 180 MHz
  • 2x-32x Clock Multiplying PLL/VCO
  • 2x or 4x Interpolation Filters
    • Stopband Transition 0.4 to 0.6 Fdata
    • Filters Configurable in Either Low-Pass or High-Pass
      Mode Allows Selection of Higher Order Image
  • Fs/4 Coarse Mixer
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-Pin 9-mm × 9-mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)

All other trademarks are the property of their respective owners

The DAC5682Z is a dual-channel 16-bit 1.0 GSPS DAC with wideband LVDS data input, integrated 2x/4x interpolation filters, onboard clock multiplier, and internal voltage reference. The DAC5682Z offers superior linearity, noise, crosstalk, and PLL phase noise performance.

The DAC5682Z integrates a wideband LVDS port with on-chip termination. Full-rate input data can be transferred to a single DAC channel, or half-rate and 1/4-rate input data can be interpolated by onboard 2x or 4x FIR filters. Each interpolation FIR is configurable in either low-pass or high-pass mode, allowing selection of a higher order output spectral image. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The DAC5682Z allows both complex or real output. An optional Fs/4 coarse mixer in complex mode provides coarse frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. An external RF quadrature modulator then performs the final single sideband up-conversion. The interpolation filters and complex coarse mixers efficiently provide frequency plan flexibility while enabling higher output DAC rates to simplify image rejection filtering.

The DAC5682Z is characterized for operation over the industrial temperature range of –40°C to 85°C and is available in a 64-pin QFN package. Other single-channel members of the family include the interpolating DAC5681Z and the noninterpolating DAC5681.

The DAC5682Z is a dual-channel 16-bit 1.0 GSPS DAC with wideband LVDS data input, integrated 2x/4x interpolation filters, onboard clock multiplier, and internal voltage reference. The DAC5682Z offers superior linearity, noise, crosstalk, and PLL phase noise performance.

The DAC5682Z integrates a wideband LVDS port with on-chip termination. Full-rate input data can be transferred to a single DAC channel, or half-rate and 1/4-rate input data can be interpolated by onboard 2x or 4x FIR filters. Each interpolation FIR is configurable in either low-pass or high-pass mode, allowing selection of a higher order output spectral image. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The DAC5682Z allows both complex or real output. An optional Fs/4 coarse mixer in complex mode provides coarse frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. An external RF quadrature modulator then performs the final single sideband up-conversion. The interpolation filters and complex coarse mixers efficiently provide frequency plan flexibility while enabling higher output DAC rates to simplify image rejection filtering.

The DAC5682Z is characterized for operation over the industrial temperature range of –40°C to 85°C and is available in a 64-pin QFN package. Other single-channel members of the family include the interpolating DAC5681Z and the noninterpolating DAC5681.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) 数据表 (Rev. F) PDF | HTML 2015年 1月 20日
模拟设计期刊 Q3 2009 Issue Analog Applications Journal 2018年 9月 24日
用户指南 TSW3100 High Speed Digital Pattern Generator. (Rev. C) 2016年 5月 26日
EVM 用户指南 TSW3070EVM: Amplifier Interface to Current Sink DAC - (Rev. A) 2016年 5月 23日
设计指南 Wide-Bandwidth and High-Voltage Arbitrary Waveform Generator Front End 2013年 9月 3日
应用手册 High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
用户指南 TSW1400 Pattern Generators 2012年 5月 3日
用户指南 GC5325 System Evaluation Kit (Rev. F) 2011年 4月 20日
应用手册 Design of Differential Filters for High-Speed Signal Chains (Rev. B) 2010年 4月 30日
模拟设计期刊 Interfacing op amps to high-speed DACs, Part 1: Current-sinking DACs 2009年 7月 14日
应用手册 Passive Terminations for Current Output DACs 2008年 11月 10日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC5681EVM — DAC5681 评估模块

DAC5681 EVM 是能让设计者评估德州仪器 (TI) 的单通道 16 位 1.0GSPS 数模转换器 (DAC)(具有 fll 1GSPS DDR LVDS 接口)性能的电路板。EVM 提供了可在各种时钟、输入条件下测试 DAC5681 的灵活环境。它能与 TSW3100 配合使用以执行各种测试程序。TSW3100 生成了测试模式,该模式将通过 1GSPS LVDS 接口被馈送至 DAC5681EVM。DAC5681EVM 具有可使 TSW3100 板与 DAC5681EVM 同步的可编程时钟芯片。
用户指南: PDF
TI.com 上无现货
评估板

DAC5681ZEVM — DAC5681Z 16 位、1.0GSPS、1x-4x 插值数模转换器评估模块

DAC5681ZEVM 是能让设计者评估德州仪器 (TI) 的单通道 16 位 1.0GSPS 数模转换器 (DAC) 的电路板,它具有 fll 1GSPS DDR LVDS 接口、集成 2x/4x 内插滤波器、板载时钟乘法器和内部参考电压。EVM 提供了可在各种时钟、输入条件下测试 DAC5681Z 的灵活环境。

它能与 TSW3100 配合使用以执行各种测试程序。TSW3100 生成了测试模式,该模式将通过 1GSPS LVDS 接口被馈送至 DAC5681ZEVM。DAC5681ZEVM 具有可使 TSW3100 板与 DAC5681ZEVM 同步的可编程时钟芯片。

用户指南: PDF
TI.com 上无现货
评估板

TRF3703-17EVM — TRF3703-17 评估模块

TRF3703-17EVM 评估模块 (EVM) 适用于为基站和通信设备中的发送路径应用评估 TRF3703-17 直接启动正交调制器。

TI.com 上无现货
评估板

ABACO-3P-FMC204FPGA — Abaco Systems® FMC204 FPGA 夹层卡

FMC204 是一个四通道 D/A FMC 子卡。该卡基于 TI 的 DAC5681Z 双通道 16 位 1Gsps 器件。FMC204 子卡在机械和电气方面符合 FMC 标准 (ANSI/VITA 57.1)。FMC204 具有高引脚数连接器和前面板 I/O,可用于传导冷却环境。
来源:Abaco Systems
接口适配器

FMC-DAC-ADAPTER — 高速 DAC 至 FMC (Xilinx) 接头适配卡

FMC-DAC-Adapter 无源互连电路板可以直接将 TI LVDS 输入高速 DAC 的输出连接到标准 FMC 互连接头(最新 Xilinx FPGA EVM 的常用输入端)。它使 TI 高速 DAC EVM 的用户能够直接连接到 Xilinx FPGA 进行原型设计,从而节省生产自定义原型板的时间和成本。
TI.com 上无现货
评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.20

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC3152 具有灌电流输出的双通道、10 位、500MSPS 数模转换器 (DAC) DAC3162 双通道、12 位、500MSPS 数模转换器 (DAC) DAC3282 双通道、16 位、625MSPS、1x-2x 内插数模转换器 (DAC) DAC3283 双通道、16 位、800MSPS、1x-4x 内插数模转换器 (DAC) DAC3482 双通道、16 位、1.25GSPS、1x-16x 内插数模转换器 (DAC) DAC3484 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34H84 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34SH84 四通道 16 位 1.5GSPS 1x-16x 内插数模转换器 (DAC) DAC37J82 双通道、16 位、1.6GSPS、1x-16x 内插数模转换器 (DAC) DAC37J84 四通道 16 位 1.6GSPS 1x-16x 内插数模转换器 (DAC) DAC38J82 双通道、16 位、2.5GSPS、1x-16x 内插数模转换器 (DAC) DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插数模转换器 (DAC) DAC38RF84 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF85 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC5681 16 位、1.0GSPS 数模转换器 (DAC) DAC5681Z 16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5682Z 双通道、16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5686 双通道、16 位、500MSPS、1x-16x 内插数模转换器 (DAC) DAC5687 双通道、16 位、500MSPS 1x-8x 内插数模转换器 (DAC)
发送器
AFE7070 集成 NCO、双通道 14 位 65MSPS DAC、射频 IQ 调制器和 LVDS 输出选项 DAC38RF80 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF82 双通道 14 位 9GSPS 1x-24x 内插 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF83 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF86 双通道 14 位 9GSPS 6x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF87 双通道 14 位 6.2GSPS 6x-24x 插值 6GHz GSM PLL 数模转换器 DAC38RF89 双通道 14 位 8.4GSPS 1x-24x 内插 5GHz 和 7.5GHz PLL 数模转换器 DAC38RF90 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF93 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF96 双通道 14 位 9GSPS 12x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF97 双通道 14 位 6GSPS 12x-24x 插值 6GHz GSM PLL 数模转换器 (DAC)
接收器
ADC32RF80 双通道 14 位 3GSPS 双 DDC/通道射频采样宽带接收器和反馈 IC ADS54T01 单通道 750MSPS BTS 反馈和接收器 IC ADS58H40 四通道 14 位 250MSPS 接收器和反馈 IC ADS58J63 四通道 14 位 500Msps 电信接收器 IC ADS58J64 四通道、14 位、1GSPS 电信接收器和反馈 IC ADS62PF49 双通道 250MSPS 反馈接收器 IC LM15851 12 位、4.0GSPS、射频采样宽带接收器
高速 ADC (≥10MSPS)
ADC08060 具有内部采样保持功能的 8 位、60MSPS 1.3mW/MSPS 模数转换器 (ADC) ADC08100 8 位 100MSPS 1.3mW/MSPS 模数转换器 (ADC) ADC08200 具有内部采样保持功能的 8 位、200MSPS、低功耗模数转换器 (ADC) ADC08351 8 位、42MSPS 模数转换器 (ADC) ADC09QJ1300-Q1 具有 JESD204C 接口的汽车类四通道 9 位 1.3GSPS 模数转换器 (ADC) ADC1175 8 位 20MSPS 模数转换器 (ADC) ADC12DJ3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC) ADC12DJ5200RF 具有双通道 5.2GSPS 或单通道 10.4GSPS 的射频采样 12 位 ADC ADC12J1600 12 位、1.6GSPS、射频采样模数转换器 (ADC) ADC12J2700 12 位、2.7GSPS、射频采样模数转换器 (ADC) ADC12J4000 12 位、4.0GSPS、射频采样模数转换器 (ADC) ADC12QJ1600-Q1 具有 JESD204C 接口的汽车类四通道、12 位、1.6GSPS ADC ADC14X250 14 位、250MSPS 模数转换器 (ADC) ADC16DX370 双通道、16 位、370MSPS 模数转换器 (ADC) ADC31JB68 16 位、500MSPS 模数转换器 (ADC) ADC3221 双通道、12 位、25MSPS 模数转换器 (ADC) ADC3222 双通道、12 位、50MSPS 模数转换器 (ADC) ADC3223 双通道、12 位、80MSPS 模数转换器 (ADC) ADC3224 双通道、12 位、125MSPS 模数转换器 (ADC) ADC3241 双通道、14 位、25MSPS 模数转换器 (ADC) ADC3242 双通道、14 位、50MSPS 模数转换器 (ADC) ADC3243 双通道、14 位、80MSPS 模数转换器 (ADC) ADC3244 双通道 14 位 125MSPS 模数转换器 (ADC) ADC32J22 双通道、12 位、50MSPS 模数转换器 (ADC) ADC32J23 双通道、12 位、80MSPS 模数转换器 (ADC) ADC32J24 双通道、12 位、125MSPS 模数转换器 (ADC) ADC32J25 双通道、12 位、160MSPS 模数转换器 (ADC) ADC32J42 双通道、14 位、50MSPS 模数转换器 (ADC) ADC32J43 双通道、14 位、80MSPS 模数转换器 (ADC) ADC32J44 双通道、14 位、125MSPS 模数转换器 (ADC) ADC32J45 双通道、14 位、160MSPS 模数转换器 (ADC) ADC32RF45 双通道 14 位 3GSPS 射频采样模数转换器 (ADC) ADC3541 单通道、14 位、10MSPS、低噪声、超低功耗和低延迟 ADC ADC3542 单通道、14 位、25MSPS、低噪声、超低功耗和低延迟 ADC ADC3543 单通道、14 位、65MSPS、低噪声、超低功耗和低延迟 ADC ADC3544 单通道、14 位、125MSPS、低噪声、超低功耗和低延迟 ADC ADC3561 单通道、16 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3562 单通道、16 位、25MSPS、低噪声超低功耗低延迟 ADC ADC3581 单通道、18 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3582 单通道、18 位、25MSPS、低噪声超低功耗低延迟 ADC ADC3641 双通道 14 位 10MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3642 双通道 14 位 25MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3643 双通道 14 位 65MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3644 双通道 14 位 125MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3660 双通道、16 位、0.5MSPS 至 65MSPS、低噪声、超低功耗模数转换器 (ADC) ADC3661 双通道、16 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3662 双通道、16 位、25MSPS、低噪声、超低功耗、低延迟 ADC ADC3663 双通道、16 位、65MSPS、低噪声、超低功耗、低延迟 ADC ADC3664 具有 SLVDS 接口的双通道、14 位、125MSPS、高 SNR、低功率 ADC ADC3681 双通道、18 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3682 双通道、18 位、25MSPS、低噪声、超低功耗、低延迟 ADC ADC3683 双通道、18 位、65MSPS、低噪声、超低功耗、低延迟 ADC ADS4122 12 位、65MSPS 模数转换器 (ADC) ADS4125 12 位、125MSPS 模数转换器 (ADC) ADS4126 12 位、160MSPS 模数转换器 (ADC) ADS4129 12 位、250MSPS 模数转换器 (ADC) ADS4142 14 位、65MSPS 模数转换器 (ADC) ADS4145 14 位、125MSPS 模数转换器 (ADC) ADS4146 14 位、160MSPS 模数转换器 (ADC) ADS4149 14 位、250MSPS 模数转换器 (ADC) ADS41B25 12 位、125MSPS 模数转换器 (ADC) ADS41B29 12 位、250MSPS 模数转换器 (ADC) ADS41B49 14 位、250MSPS 模数转换器 (ADC) ADS4222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS4225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS4226 双通道、12 位、160MSPS 模数转换器 (ADC) ADS4229 双通道、12 位、250MSPS 模数转换器 (ADC) ADS4242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS4245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS4246 双通道、14 位、160MSPS 模数转换器 (ADC) ADS4249 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42B49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB46 双通道、14 位、160MSPS 模数转换器 (ADC) ADS42JB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS42LB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42LB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS5242 四通道、12 位、65MSPS 模数转换器 (ADC) ADS5281 八通道、12 位、50MSPS 模数转换器 (ADC) ADS5282 八通道、12 位、65MSPS 模数转换器 (ADC) ADS5287 八通道、10 位、40MSPS 模数转换器 (ADC) ADS5400 12 位、1GSPS 模数转换器 (ADC) ADS5411 11 位、105MSPS 模数转换器 (ADC) ADS5423 14 位、80MSPS 模数转换器 (ADC) ADS5424 14 位、105MSPS 模数转换器 (ADC) ADS5440 13 位、210MSPS 模数转换器 (ADC) ADS5444 13 位、250MSPS 模数转换器 (ADC) ADS5463 12 位 500MSPS 模数转换器 (ADC) ADS5474 14 位 400MSPS 模数转换器 (ADC) ADS5481 具有高 SFDR 和 LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS5482 16 位、105MSPS 模数转换器 (ADC) ADS5483 16 位、135MSPS 模数转换器 (ADC) ADS5484 16 位、170MSPS 模数转换器 (ADC) ADS5485 16 位、200MSPS 模数转换器 (ADC) ADS54J20 双通道、12 位、1.0GSPS 模数转换器 (ADC) ADS54J40 双通道、14 位、1.0GSPS 模数转换器 (ADC) ADS54J42 双通道、14 位、625MSPS 模数转换器 (ADC) ADS54J54 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J60 双通道、16 位、1.0GSPS 模数转换器 (ADC) ADS54J64 四通道 14 位 1GSPS 2 倍过采样模数转换器 (ADC) ADS54J66 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J69 双通道、16 位、500MSPS 模数转换器 (ADC) ADS54RF63 12 位、550MSPS RF 采样模数转换器 (ADC) ADS5517 11 位、200MSPS 模数转换器 (ADC) ADS5525 12 位、170MSPS 模数转换器 (ADC) ADS5527 12 位、210MSPS 模数转换器 (ADC) ADS5545 14 位、170MSPS 模数转换器 (ADC) ADS5546 14 位、190MSPS 模数转换器 (ADC) ADS5547 14 位、210MSPS 模数转换器 (ADC) ADS5560 16 位、40MSPS 模数转换器 (ADC) ADS5562 具有高 SNR 和 CMOS/LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS58B18 11 位、200MSPS 模数转换器 (ADC) ADS58B19 9 位、250MSPS 模数转换器 (ADC) ADS58C28 双通道、11 位、200MSPS 模数转换器 (ADC) ADS58C48 四通道、11 位、200MSPS 模数转换器 (ADC) ADS6122 12 位、65MSPS 模数转换器 (ADC) ADS6123 12 位、80MSPS 模数转换器 (ADC) ADS6124 12 位、105MSPS 模数转换器 (ADC) ADS6125 12 位、125MSPS 模数转换器 (ADC) ADS6128 12 位、210MSPS 模数转换器 (ADC) ADS6129 12 位、250MSPS 模数转换器 (ADC) ADS6142 14 位、65MSPS 模数转换器 (ADC) ADS6143 14 位、80MSPS 模数转换器 (ADC) ADS6144 14 位、105MSPS 模数转换器 (ADC) ADS6145 14 位、125MSPS 模数转换器 (ADC) ADS6148 14 位、210MSPS 模数转换器 (ADC) ADS6149 14 位、250MSPS 模数转换器 (ADC) ADS61JB23 12 位、80MSPS 模数转换器 (ADC) ADS6222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS6224 双通道、12 位、105MSPS 模数转换器 (ADC) ADS6225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS6242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS6243 双通道、14 位、80MSPS 模数转换器 (ADC) ADS6244 双通道、14 位、105MSPS 模数转换器 (ADC) ADS6245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62C15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62C17 双通道、11 位、200MSPS 模数转换器 (ADC) ADS62P15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62P22 双通道、12 位、65MSPS 模数转换器 (ADC) ADS62P23 双通道、12 位、80MSPS 模数转换器 (ADC) ADS62P24 双通道、12 位、105MSPS 模数转换器 (ADC) ADS62P25 双通道、12 位、125MSPS 模数转换器 (ADC) ADS62P28 双通道、12 位、210MSPS 模数转换器 (ADC) ADS62P29 双通道、12 位、250MSPS 模数转换器 (ADC) ADS62P42 双通道、14 位、65MSPS 模数转换器 (ADC) ADS62P43 双通道、14 位、80MSPS 模数转换器 (ADC) ADS62P44 双通道、14 位、105MSPS 模数转换器 (ADC) ADS62P45 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62P48 双通道、14 位、210MSPS 模数转换器 (ADC) ADS62P49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS6422 四通道、12 位、65MSPS 模数转换器 (ADC) ADS6423 四通道、12 位、80MSPS 模数转换器 (ADC) ADS6424 四通道、12 位、105MSPS 模数转换器 (ADC) ADS6425 四通道、12 位、125MSPS 模数转换器 (ADC) ADS6442 四通道、14 位、65MSPS 模数转换器 (ADC) ADS6443 四通道、14 位、80MSPS 模数转换器 (ADC) ADS6444 四通道、14 位、105MSPS 模数转换器 (ADC) ADS6445 四通道、14 位、125MSPS 模数转换器 (ADC) AFE7222 具有辅助 ADC 和 DAC 的双通道 12 位 65MSPS ADC 和 130MSPS DAC AFE7225 具有辅助 ADC 和 DAC 的双通道、12 位 125MSPS ADC 和双通道 12 位 250MSPS DAC
超声波 AFE
AFE5401-Q1 用于汽车雷达的四通道集成模拟前端 AFE5803 完全集成的 8 通道超声波模拟前端 AFE5804 用于超声波的 8 通道模拟前端 AFE5805 用于超声波的 8 通道低噪声模拟前端 AFE5807 用于超声波且具有 CW 无源混频器的 8 通道模拟前端 AFE5808 用于超声波且具有 CW 无源混频器的 8 通道低噪声模拟前端 AFE5809 具有 CW 无源混频器和数字 I/Q 解调器的全集成式 8 通道超声波模拟前端 AFE5812 具有 CW 无源混频器和数字 I/Q 解调器的 8 通道超声波模拟前端,0.75nV/rtHz AFE5851 具有模数转换器 (ADC) 的 16 通道 VGA
射频采样收发器
AFE7422 2 通道发送、2 通道接收、10MHz 至 6GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7681 4 发送、2 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7683 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有单频带 DUC/DDC 的射频采样收发器 AFE7684 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7686 4 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7769 4 发送、4 接收、2 反馈、600MHz 至 6GHz、四个 PLL、无线射频收发器 AFE7900 4 通道发送、6 通道接收、5MHz 至 7.4GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7950 4 通道发送、6 通道接收、600MHz 至 12GHz、支持高达 1200MHz IBW 的射频采样收发器
硬件开发
评估板
ADC12J2700EVM ADC12J2700 12 位 2.7MSPS 射频采样模数转换器评估模块 ADC12J4000EVM ADC12J4000 12 位 4.0MSPS 射频采样模数转换器评估模块 ADC32RF54EVM ADC32RF55 具有低 NSD 的双通道 14 位 2.6GSPS 射频采样 ADC 评估模块 ADC32RF55EVM ADC32RF55 具有低 NSD 的双通道 14 位 3GSPS 射频采样 ADC 评估模块 ADS4122EVM ADS4122 评估模块 ADS4129EVM ADS4129 评估模块 ADS4142EVM ADS4142 评估模块 ADS4149EVM ADS4149 ADC 评估模块 ADS41B25EVM ADS41B25 评估模块 ADS41B29EVM ADS41B29 评估模块 ADS41B49EVM ADS41B49 评估模块 ADS4222EVM ADS4222 评估模块 ADS4225EVM ADS4225 评估模块 ADS4226EVM ADS4226 评估模块 ADS4229EVM ADS4229 评估模块 ADS4242EVM ADS4245 评估模块 ADS4245EVM ADS4245 评估模块 ADS4249EVM ADS4249 评估模块 ADS42JB46EVM ADS42JB46EVM 评估模块 ADS42JB49EVM ADS42JB49EVM 评估模块 ADS42JB69EVM ADS42JB69EVM 评估模块 ADS5263EVM ADS5263 评估模块 ADS5281EVM ADS5281 八通道 12 位 50MSPS 模数转换器评估板 ADS5282EVM ADS5282 八通道 12 位 65MSPS 模数转换器评估模块 ADS5292EVM ADS5292 评估模块 ADS5294EVM ADS5294 评估模块 ADS5295EVM ADS5295 评估模块 ADS5400EVM ADS5400 12 位 1.0GSPS 模数转换器评估模块 ADS5463EVM ADS5463 12 位 500MSPS ADC 评估模块 ADS5474EVM ADS5474 14 位 400-MSPS ADC 评估模块 ADS5482EVM ADS5482 16 位 105MSPS 模数转换器评估模块 ADS5484EVM ADS5484 16 位 170MSPS 模数转换器评估模块 ADS54RF63EVM ADS54RF63 12 位 550MSPS 射频采样模数转换器评估模块 ADS5560EVM ADS5560 16 位 40MSPS 模数转换器评估模块 ADS5562EVM ADS5562 16 位 80MSPS 模数转换器评估模块 ADS58B18EVM ADS58B18 评估模块 ADS58B19EVM ADS58B19 评估模块 ADS58C28EVM ADS58C28 评估模块 ADS58J63EVM ADS63J58 评估模块 AFE5801EVM AFE5801 评估模块 AFE7920EVM AFE7920 四发射四接收、双反馈路径射频采样收发器评估模块 DAC3152EVM DAC3152 双通道 10 位 500MSPS 数模转换器评估模块 DAC3162EVM DAC3162 双通道 12 位 500MSPS 数模转换器评估模块 DAC37J82EVM DAC37J82 双通道 16 位 1.6GSPS 1x-16x 内插 DAC 评估模块 DAC37J84EVM DAC37J84 四通道 16 位 1.6GSPS 1x-16x 内插 DAC 评估模块 DAC38J82EVM DAC38J82 双通道 16 位、2.5GSPS、1x-16x 内插数模转换器 EVM DAC38J84EVM DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插 DAC 评估模块 DAC5681EVM DAC5681 评估模块 DAC5681ZEVM DAC5681Z 16 位、1.0GSPS、1x-4x 插值数模转换器评估模块 TSW14J50EVM 数据采集/图形发生器:具有 8 个 JESD204B 通道 (0.6-6.5Gbps) 的数据转换器 EVM TSW14J57EVM 数据采集/图形发生器:具有 16 个 JESD204B 通道 (1.6-15Gbps) 的数据转换器 EVM TSW14J58EVM 数据采集/图形发生器:具有 16 个 JESD204B/C 通道 (1.6-24.5Gbps) 的数据转换器 EVM TSW3084EVM 完整射频信号链评估模块 TSW3085EVM 宽带发送信号链评估板和参考设计 TSW30H84EVM 完整射频信号链评估模块
软件
支持软件
DATACONVERTERPRO-SW 高速数据转换器专业软件
下载选项
评估模块 (EVM) 用 GUI

SLAC497 DAC5682z EVM Software

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC5681 16 位、1.0GSPS 数模转换器 (DAC) DAC5681Z 16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5682Z 双通道、16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC)
评估模块 (EVM) 用 GUI

SLLC420 TSW3100EVM GUI v2.7

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC3482 双通道、16 位、1.25GSPS、1x-16x 内插数模转换器 (DAC) DAC3484 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34H84 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC5681 16 位、1.0GSPS 数模转换器 (DAC) DAC5681Z 16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5682Z 双通道、16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5688 双通道、16 位、800MSPS、1x-8x 内插数模转换器 (DAC) DAC5689 双通道、16 位、800MSPS、1x-8x 内插数模转换器 (DAC)
仿真模型

DAC5681, DAC5681Z, DAC5682Z IBIS Model (Rev. A)

SLLC320A.ZIP (7 KB) - IBIS Model
计算工具

SLAC169 DAC5682 LPF Calculator

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC5681 16 位、1.0GSPS 数模转换器 (DAC) DAC5681Z 16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5682Z 双通道、16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC)
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
TIDA-01187 — 使用高速数据转换器的 LIDAR 脉冲飞行时间参考设计

各种应用(如激光安全扫描仪、测距仪、无人机和制导系统)中都利用了用于高精度测量距离的飞行时间 (ToF) 光学方法。该设计详述了基于高速数据转换器的解决方案的优点,包括目标识别、宽松的采样率要求和简化的信号链。该设计还解决了光学器件、驱动器和接收器前端电路、模数转换器 (ADC)、数模转换器 (DAC) 和信号处理。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00075 — 高带宽和高电压任意波形发生器前端

此设计显示如何将活动接口用于 DAC5682Z 的电流接收器输出 - 这类典型应用包括任意波形发生器的前端。EVM 包括用于数模转换的 DAC5682Z、用于演示使用宽带宽运算放大器实现活动接口的 OPA695 以及用于展示具有大电压摆幅的运算放大器的 THS3091 和 THS3095。板上还包括用于生成时钟的 CDCM7005、VCXO 和基准以及用于电压调节的线性稳压器。通过 USB 接口和 GUI 软件实现与 EVM 的通信。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGC) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频