ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V |
Output voltage (VBUCK1) | 3.8 V |
Maximum output current (Imax_peak_coil) | 2.5 A |
Load Step ΔIOUT | 1.25A |
Output current ripple IL_ripple | 500 mA |
Output voltage ripple | 3 mV |
Allowed voltage step on output ΔVOUT | 0.228 (or 6%) |
Switching frequency (fSWBUCK1) | 490 kHz |
Bandwidth (FBW) | ≈ 60 kHz |