ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
DEV_CONFIG 0x32 | ||||||||
---|---|---|---|---|---|---|---|---|
Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
Default after RESET | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
Read | 0 | 0 | 0 | 0 | 0 | VT_EN | RSV | RSV |
Write | d.c. | d.c. | d.c. | d.c. | d.c. | VT_EN | 1 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit Name | Bit No. | Description | |
---|---|---|---|
HS_CLDIS | 3 | LED and high-side switch current limit counter disable bit | |
0: | LED and high-side switch current limit counter enabled | ||
1: | LED and high-side switch current limit counter disabled |
Bit Name | Bit No. | Description | |
---|---|---|---|
VT_EN | 2 | VT enable bit | |
0: | VT monitor disabled | ||
1: | VT monitor enabled | ||
The VT monitor cannot be turned on after it was turned off. Turn on only happens during power up in the VTCHECK state. |
Bit Name | Bit No. | Description | |
---|---|---|---|
RSV | 1 | Voltage reference enable bit | |
0: | not recommended setting | ||
1: | default setting |
Bit Name | Bit No. | Description | |
---|---|---|---|
RSV | 0 | Reserved - keep this bit at 1 | |
0: | default setting | ||
1: | not recommended setting |