ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
A timer is used to limit the time during which the device can stay in each of the start-up modes: TESTSTART, TESTSTOP, VTCHECK and RAMP. If the device enters one of these start-up modes and VIN or VT is not in a proper range, the part enters LPM0 after ttimeout is elapsed and the WAKE pin is low.