ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
A resistor divider from the output node to the VSENSE5 pin sets the output voltage. TI recommends using 1% tolerance or better divider resistors. Start with a value of 1.6 kΩ for the Rx resistor and use Equation 10 to calculate Ry (see Figure 9-10).
Therefore, for the value of VBOOST to equal to 5 V, the value of Ry must be 8.4 kΩ.