ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
VTCHECK mode is used to:
If all checks are valid the part enters the RAMP state. In case the device is indicating a malfunction and the WAKE pin is low, the device enters LPM0 after ttimeout to reduce current consumption.
In case the voltage monitors detect an overvoltage condition on BUCK1-3/LDO, a loss of GND or an overtemperature condition on BUCK1-3 / VREG the device enters ERROR mode and the error counter is increased.