ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tSPI | SCK period | 240 | ns | |||
tSCKL | SCK low time | 100 | ns | |||
tSCKH | SCK high time | 100 | ns | |||
tFSIV | Time between falling edge of CSN and SDO output valid (FSI bit) | Falling SDO < 0.8 V; Rising SDO > 2 V | 80 | ns | ||
tSDOV | Time between rising edge of SCK and SDO data valid | Falling SDO < 0.8 V; Rising SDO > 2 V | 55 | ns | ||
tSDIS | Setup time of SDI before falling edge of SCK | 20 | ns | |||
tSDIH | Hold time for SDI after falling edge of SCK | 20 | ns | |||
tHCS | Hold time of CSN after last falling edge of SCK | 50 | ns | |||
tSDOtri | Delay between rising edge of CSN and SDO tri-state | 80 | ns | |||
tmin2SPI | Minimum time between two SPI commands | 10 | µs |