ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
LPM0_CMD 0x11 | ||||||||
---|---|---|---|---|---|---|---|---|
Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
After RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Read | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Write | 0xAA | |||||||
This command is used to send the device into LPM0 mode. |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |