ZHCSEC5D November 2015 – May 2021 TPS65235
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | Reserved | |
6 | TDETGOOD | R | 0 | 1: 22 kHz tone detected on DIN pin is in range 0: 22 kHz tone detected on DIN pin is out of range |
5 | LDO_ON | R | 1 | 1: Internal LDO is turned on and boost converter is on 0: Internal LDO is turned off but boost converter is on |
4 | T125 | R | 0 | Die temperature > 125°C Die temperature < 125°C |
3 | TSD | R | 0 | 1: Thermal shutdown triggered. The Fault pin logic is latched to low, processor need to read this register in order to release the fault conditions 0: No thermal shutdown triggered |
2 | OCP | R | 0 | 1: Over current protection triggered. The Fault pin logic is latched to low, processor need to read this register in order to release the fault conditions 0: Overcurrent protection conditions released |
1 | CABLE_GOOD | R | 0 | 1: Cable connection good 0: Cable not connected |
0 | VOUT_GOOD | R | 0 | 1: LNB output voltage in range 0: LNB output voltage out of range |