ZHCSEC5D November   2015  – May 2021 TPS65235
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Boost Converter
      2. 7.3.2  Linear Regulator and Current Limit
      3. 7.3.3  Boost Converter Current Limit
      4. 7.3.4  Charge Pump
      5. 7.3.5  Slew Rate Control
      6. 7.3.6  Short Circuit Protection, Hiccup and Overtemperature Protection
      7. 7.3.7  Tone Generation
      8. 7.3.8  Tone Detection
      9. 7.3.9  Disable and Enable
      10. 7.3.10 Component Selection
        1. 7.3.10.1 Boost Inductor
        2. 7.3.10.2 Capacitor Selection
        3. 7.3.10.3 Surge Components
        4. 7.3.10.4 Consideration for Boost Filtering and LNB Noise
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 TPS65235 I2C Update Sequence
    6. 7.6 Register Maps
      1. 7.6.1 Control Register 1 (address = 0x00H) [reset = 00010000]
      2. 7.6.2 Control Register 2 (address = 0x01H) [reset = 0000101]
      3. 7.6.3 Status Register (address = 0x02H) [reset = x0100000]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application for DiSEqc1.x Support
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
      4. 8.2.4 Typical Application for DiSEqc2.x Support
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
        3. 8.2.4.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Device Functional Modes

Table 7-3 Logic table
EN12C_CON(1)(2)(3)SCLVCTRLVLNB(4)
H0HH19.4 V
H0HL14.6 V
H0LH18.2 V
H0LL13.4 V
X1XXControlled by VSET[3:0]
bits at 0x01 register(5)
L0XX0 V
I2C_CON is the bit7 of the I2C control register 0x01, which is used to set the VLNB output controlled by the I2C register or not.
When I2C interface is used in design, all the I2C registers are accessible even if the I2C_CON bit is “0”.
When I2C_CON is “1”, the VLNB output is controlled by the I2C control register even if the EN pin is low.
When I2C interface is used in design, it is recommended to set the I2C_CON with “1”, if not, the LNB output will be variable because the SCL is toggled by the I2C register access as the clock signal.
Bit EN of the control register2 is used to disable or enable the LNB output, by default , the bit EN is "1" which enable the LNB output