ZHCSEC5D November 2015 – May 2021 TPS65235
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LX | 1 | I | Switching node of the boost converter |
VIN | 2 | S | Input of internal linear regulator |
VCC | 3 | O | Internal 6.3-V power supply. Connect a 1-μF ceramic capacitor from this pin to ground. When VIN is 5 V, connect VCC to VIN. |
AGND | 4 | S | Analog ground. Connect all ground pins and power pad together. |
TCAP | 5 | O | Connect a capacitor to this pin to set the rise time of the LNB output. |
ISET | 6 | O | Connect a resistor to this pin to set the LNB output current limit. |
EN | 7 | I | Enable pin to enable the VLNB output; pull to ground to disable output, and output will be pulled to ground, when the EN is low, the I2C can be accessed |
FAULT | 8 | O | Oopen drain output pin, it goes low if any fault flag is set. |
ADDR | 9 | I | Connecting different resistor to this pin to set different I2C address, see Table 7-4. |
VCTRL | 10 | I | Voltage level at this pin to set the output voltage, see Table 7-3. |
SDA | 11 | I/O | I2C compatible bi-directional data |
SCL | 12 | I | I2C compatible clock input |
EXTM | 13 | I | External modulation logic input pin which activates the 22-kHz tone output, feeding signal can be 22-kHz tone or logic high or low. |
DOUT | 14 | O | Tone detection output |
DIN | 15 | I | Tone detection input |
VLNB | 16 | O | Output of the power supply connected to satellite receiver or switch. |
VCP | 17 | O | Gate drive supply voltage, output of charge pump, connect a capacitor between this pin to pin VLNB. |
BOOST | 18 | O | Output of the boost regulator and Input voltage of the internal linear regulator. |
GDR | 19 | O | Control the gate of the external MOSFET for DiSEqc 2.x support. |
PGND | 20 | S | Power ground for Boost Converter |
Thermal PAD | Must be soldered to PCB for optimal thermal performance. Have thermal Vias on the PCB to enhance power dissipation. |