ZHCSEC5D November 2015 – May 2021 TPS65235
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | I2C_CON | R/W | 0 | 1: I2C control enabled 0: I2C control disabled |
6 | PWM/PSM | R/W | 0 | 0: PSM at light load 1: Forced PWM |
5 | R/W | See Table 7-6 for output voltage selection | ||
4 | VSET3 | R/W | 0 | |
3 | VSET2 | R/W | 1 | |
2 | VSET1 | R/W | 0 | |
1 | VSET0 | R/W | 0 | |
0 | EXTM TONE | R/W | 0 | 1: EXTM 44-kHz tone input support, with 44-kHz tone output at LNB 0: EXTM 44-kHz tone input not support, with only 22-kHz tone output at LNB |
VSET3 | VSET2 | VSET1 | VSET0 | LNB(V) |
---|---|---|---|---|
0 | 0 | 0 | 0 | 11 |
0 | 0 | 0 | 1 | 11.6 |
0 | 0 | 1 | 0 | 12.2 |
0 | 0 | 1 | 1 | 12.8 |
0 | 1 | 0 | 0 | 13.4 |
0 | 1 | 0 | 1 | 14 |
0 | 1 | 1 | 0 | 14.6 |
0 | 1 | 1 | 1 | 15.2 |
1 | 0 | 0 | 0 | 15.8 |
1 | 0 | 0 | 1 | 16.4 |
1 | 0 | 1 | 0 | 17 |
1 | 0 | 1 | 1 | 17.6 |
1 | 1 | 0 | 0 | 18.2 |
1 | 1 | 0 | 1 | 18.8 |
1 | 1 | 1 | 0 | 19.4 |
1 | 1 | 1 | 1 | 20 |