4 Revision History
Changes from Revision F (June 2019) to Revision G (April 2021)
- 向Section 1添加了 LMZ31530 信息,作为 TPS53355 的模块版本Go
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 更新了Section 2
Go
- 向Section 3添加了 LMZ31530 信息,作为 TPS53355 的模块版本Go
- Added BST Resistor Selection to Section 8.2.1.2.2
Go
- Added Equation 14 and supporting informationGo
- MODE and RF pins updated in Figure 10-1
Go
Changes from Revision E (March 2019) to Revision F (June 2019)
- 从“说明”中删除了 –40°C 至 +85°C 温度范围Go
- Removed -40°C to +85°C temperature range from Absolute Maximum RatingsGo
Changes from Revision D (November 2016) to Revision E (March 2019)
- 添加了 WEBENCH 链接Go
- Deleted "Operating free-air temperature, TA" row Go
Changes from Revision C (February 2016) to Revision D (November 2016)
- 添加了特性:可选“绿色环保”(符合 RoHS 标准)Go
- Added the VQP package to the
Section 6.4
Go
- From: a SC5026-1R0 inductor is used. To: a 744355182 inductor is
used.Go
- Changed Figure 6-32 and Figure 6-33
Go
-
Section 7.3.1
, Changed the NOTE From: "The 5-V LDO is not controlled" To: "The 5-V LDO is controlled"Go
- Changed 250 µs To ~550 µs in Figure 7-1
Go
Changes from Revision B (January 2014) to Revision C (February 2016)
- 将数据表标题从“TPS53355 具有 Eco-mode™ 的高效 30A 同步降压转换器”更改为“TPS53355 具有 Eco-mode™ 的 30A 高效同步降压 SWIFT™ 转换器”Go
- 添加了
Section 1
:“对于 SWIFT™ 电源产品文档,...”Go
Changes from Revision A (September 2012) to Revision B (January 2014)
- 添加了引脚配置和功能 部分、ESD 等级 表、特性说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
Changes from Revision * (August 2011) to Revision A (September 2012)
- 将转换输入电压从“3V”更改为“1.5V”Go
- Changed VIN input voltage range minimum from "3 V" to "1.5
V"Go
- Changed typographical error in THERMAL INFORMATION tableGo
- Changed VIN (main supply) input voltage range minimum from "3 V' to "1.5 V" in
Section 6.3
Go
- Changed VIN pin power conversion input minimum voltage from "3 V" to "1.5 V" in ELECTRICAL CHARACTERISTICS tableGo
- Changed conversion input voltage range from "3 V" to "1.5" in
Section 7.1
Go
- Added note to the
Section 7.2
Go
- Changed "ripple injection capacitor" to "ripple injection resistor" in
Section 10.1
sectionGo