ZHCS181G August 2011 – April 2021 TPS53355
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
When the MODE pin is tied to PGOOD through a resistor, the controller keeps continuous conduction mode (CCM) in light load condition. In this mode, switching frequency is kept almost constant over the entire load range which is suitable for applications that need tight control of the switching frequency at a cost of lower efficiency.