ZHCSG15A February 2017 – September 2021 TPL5110-Q1
PRODUCTION DATA
The Design is driven by the low current consumption constraint. The data are usually acquired on a rate which is in the range between 30s and 60s. The highest necessity is the maximization of the battery life. The TPL5110-Q1 helps achieve this goal because it allows turning off the RF micro.