ZHCSG15A February 2017 – September 2021 TPL5110-Q1
PRODUCTION DATA
The DONE pin is driven by a µC to signal that the µC is working properly. The TPL5110-Q1 recognizes a valid DONE signal as a low to high transition; if two or more DONE signals are received within the time interval, only the first DONE signal is processed. The minimum DONE signal pulse length is 100ns. When the TPL5110-Q1 receives the DONE signal it asserts DRV logic HIGH.