ZHCSG15A February 2017 – September 2021 TPL5110-Q1
PRODUCTION DATA
The time interval between 2 adjacent DRV pulses (falling edges, in timer mode) is selectable through an external resistance (REXT) between the DELAY/M_DRV pin and ground. The resistance (REXT) must be in the range between 500Ω and 170kΩ. At least a 1% precision resistance is recommended. See section Section 7.5.3 on how to set the time interval using REXT.