ZHCSG15A February 2017 – September 2021 TPL5110-Q1
PRODUCTION DATA
In battery powered applications one design constraint is the need for low current consumption. The TPL5110-Q1 is suitable in applications where there is a need to monitor environmental conditions at a fixed time interval. Often in these applications a watchdog or other internal timer in a µC is used to implement a wakeup function. Typically, the power consumption of these functions is not optimized. Using the TPL5110-Q1 to implement a periodical power gating of the µC or of the entire system the current consumption will be only tens of nA.