ZHCSDW8C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
PIN | I/O/P(1) | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
SD | 1 | I | Shutdown logic input for audio amp (LOW = outputs Hi-Z, HIGH = outputs enabled). TTL logic levels with compliance to AVCC. |
FAULT | 2 | O | Open drain output used to display short circuit or dc detect fault status. Voltage compliant to AVCC. Short circuit faults can be set to auto-recovery by connecting FAULT pin to SD pin. Otherwise, both short circuit faults and dc detect faults must be reset by cycling PVCC. |
LINP | 3 | I | Positive audio input for left channel. Biased at 3 V. Connect to GND for PBTL mode. |
LINN | 4 | I | Negative audio input for left channel. Biased at 3 V. Connect to GND for PBTL mode. |
LIMRATE | 5 | I | Decay speed for clip free power limiter. Connect a resistor divider from GVDD to GND to set decay speed. Connect directly to GND to disconnect limiter. |
GAIN | 6 | I | 4-state Amplifier gain select. Connect a resistor divider from GVDD to GND to set closed loop gain. |
SSCTRL | 7 | I | Spread spectrum control. Connect a resistor divider from GVDD to GND to set mode. Connect to GND for disable spread spectrum. |
LIMTHRES | 8 | I | Voltage limit level for AGL and power limiter. Connect a resistor divider from GVDD to GND to set limit. Connect directly to GVDD to disconnect limiter |
GVDD | 9 | O | High-side FET gate drive supply. Nominal voltage is 7 V. Also should be used as supply for LIMTHRES limit function |
GND | 10 | P | Analog signal ground. |
RINN | 11 | I | Negative audio input for right channel. Biased at 3 V. |
RINP | 12 | I | Positive audio input for right channel. Biased at 3 V. |
1SPW | 13 | I | Modulation scheme select. Low: BD mode, high: 1SPW mode. |
AVCC | 14 | P | Analog supply |
PVCC | 15 | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connected internally. |
PVCC | 16 | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connected internally. |
BSPR | 17 | I | Bootstrap I/O for right channel, positive high-side FET. |
OUTPR | 18 | O | Class-D H-bridge positive output for right channel. |
GND | 19 | P | Power ground for the H-bridges. |
OUTNR | 20 | O | Class-D H-bridge negative output for right channel. |
BSNR | 21 | I | Bootstrap I/O for right channel, negative high-side FET. |
BSNL | 22 | I | Bootstrap I/O for left channel, negative high-side FET. |
OUTNL | 23 | O | Class-D H-bridge negative output for left channel. |
GND | 24 | P | Power ground for the H-bridges. |
OUTPL | 25 | O | Class-D H-bridge positive output for left channel. |
BSPL | 26 | I | Bootstrap I/O for left channel, positive high-side FET. |
PVCC | 27 | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connected internally. |
PVCC | 28 | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connected internally. |
Thermal Pad | P | Connect to GND for best thermal and electrical performance |