ZHCSDW8C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 4.5 | 14.4 | V |
VIH | High-level input voltage | SD, 1SPW | 2 | AVCC | V |
VIL | Low-level input voltage | SD, 1SPW | 0.8 | V | |
VOL | Low-level output voltage | FAULT, RPULL-UP=100 k, PVCC=14.4 V | 0.8 | V | |
IIH | High-level input current | SD, 1SPW, VI = 2 V, AVCC = 12 V | 50 | µA | |
IIL | Low-level input current | SD, 1SPW, VI = 0.8 V, AVCC = 12 V | 5 | µA | |
TA | Operating free-air temperature(1) | –40 | 85 | °C | |
TJ | Operating junction temperature(1) | -40 | 150 | °C |