ZHCSDW8C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
All parameters are measured according to the conditions described in the Specifications and Typical Characteristics.
Most audio analyzers will not give correct readings of Class-D amplifiers’ performance due to their sensitivity to out of band noise present at the amplifier output. An AES-17 pre analyzer filter is recommended to use for Class-D amplifier measurements. In absence of such filter, a 30-kHz low-pass filter (10 Ω + 47 nF) can be used to reduce the out of band noise remaining on the amplifier outputs.