ZHCSDW8C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
The TPA3144D2 has built-in spread spectrum control of the oscillator frequency and de-phase of the PWM outputs to improve EMI performance. Two spread spectrum schemes can be selected, and for operation without spread spectrum, de-phase can be turned off.
De-phase inverts the phase of the output PWM such that the idle output PWM waveforms of the two audio channels are inverted. De-phase does not affect the audio signal, or its polarity.
Spread spectrum mode and de-phase is selected by the applied SSCTRL voltage.
SSCTRL PIN VOLTAGE | SPREAD SPECTRUM MODULATION | DE-PHASE |
0 V (GND) | OFF | OFF |
2.3 V (1/3·GVDD) | OFF | ON |
4.6 V (2/3·GVDD) | SS1 MODULATION | ON |
6.9 V (GVDD) | SS2 MODULATION | ON |