ZHCSDW8C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC CHARACTERISTICS, TA = 25°C, AVCC = PVCC = 12 V, RL = 6 Ω, using the TPA3144D2 EVM which is available at ti.com. (unless otherwise noted) | |||||||
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mV | ||
ICC | Quiescent supply current | SD = 2 V, no load, 10 µF + 680 nF Output Filter | 35 | 40 | mA | ||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load | 40 | 60 | µA | ||
rDS(on) | Drain-source on-state resistance | IO = 500 mA, TJ = 25°C
Excluding Metal and Bond Wire Resistance |
High Side | 240 | mΩ | ||
Low side | 240 | ||||||
G | Gain | GAIN = 0 V (GND) | 19 | 20 | 21 | dB | |
GAIN = 2.3 V (1/3·GVDD) | 25 | 26 | 27 | ||||
GAIN = 4.6 V (2/3·GVDD) | 31 | 32 | 33 | ||||
GAIN = 6.9 V (GVDD) | 35 | 36 | 37 | ||||
ton | Turn-on time | SD = 2 V | 14 | ms | |||
tOFF | Turn-off time | SD = 0.8 V | 2.5 | µs | |||
GVDD | Gate drive supply | IGVDD = 2 mA | 6.4 | 6.9 | 7.4 | V | |
tDCDET | DC detect time | VRINN = 3.1 V and VRINN = 2.9 V, or VRINN = 2.9 V and VRINN = 3.1 V | 950 | ms | |||
AC CHARACTERISTICS, TA = 25°C, AVCC = PVCC = 12 V, RL = 6 Ω, using the TPA3144D2 EVM which is available at ti.com. (unless otherwise noted) | |||||||
PSRR | Power supply ripple rejection | 200-mVPP ripple at 1 kHz,
Gain = 20 dB, Inputs ac-coupled to GND |
–65 | dB | |||
PO | Continuous output power | THD+N = 10%, f = 1 kHz | 6 | W | |||
PO | Continuous output power | THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 8 Ω | 6 | W | |||
PO | Continuous output power, PBTL (mono) | THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 4 Ω | 12 | W | |||
IO | Maximum output current | f = 1 kHz, RL=3 Ω | 3.1 | A | |||
THD+N | Total harmonic distortion + noise | f = 1 kHz, PO = 5 W (half-power) | 0.06% | ||||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB, Spread Spectrum off | 65 | µV | |||
–80 | dBV | ||||||
Crosstalk | VO = 1 Vrms, Gain = 20 dB, f = 1 kHz | –75 | dB | ||||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz,
Gain = 20 dB, A-weighted, Spread Spectrum off |
102 | dB | |||
OTE | Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C | |||||
TFB | Thermal foldback trip point | 125 | °C |