ZHCS490B November 2011 – December 2018 TMP104
PRODUCTION DATA.
The THIGH and TLOW registers are used to store the temperature limit thresholds for the TMP104 watchdog function. At the end of each temperature measurement, the TMP104 compares the temperature results to each of these limits. If the temperature result is greater than the THIGH limit, then the FH bit in the Configuration Register is set to '1'. If the temperature result is less than the TLOW limit, then the FL bit in the Configuration Register is set to '1'; see Figure 13.
Table 9 and Table 10 describe the format for the THIGH and TLOW registers. Power-up reset values for THIGH and TLOW are: THIGH = +60°C and TLOW = –10°C. The format of the data for THIGH and TLOW is the same as for the Temperature Register.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
H7 | H6 | H5 | H4 | H3 | H2 | H1 | H0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
L7 | L6 | L5 | L4 | L3 | L2 | L1 | L0 |