ZHCS490B November 2011 – December 2018 TMP104
PRODUCTION DATA.
The conversion rate bits (CR1 and CR0), located in the Configuration Register, configure the TMP104 for conversion rates of 8 Hz, 4 Hz, 1 Hz, or 0.25 Hz (default). The TMP104 has a typical conversion time of 26 ms. To achieve different conversion rates, the TMP104 performs a single conversion and then powers down and waits for the appropriate delay set by CR1 and CR0. Table 8 shows the settings for CR1 and CR0.
CR1 | CR0 | CONVERSION RATE |
---|---|---|
0 | 0 | 0.25 Hz (default) |
0 | 1 | 1 Hz |
1 | 0 | 4 Hz |
1 | 1 | 8 Hz |
After power-up or general-call reset, the TMP104 immediately starts a conversion, as shown in Figure 14. The first result is available after 26 ms (typical). The active quiescent current during conversion is 40 μA (typical at +25°C, V+ = 1.8 V). The quiescent current during delay is 1.0 μA (typical at +25°C, V+ = 1.8 V).
NOINDENT:
Delay is set by CR1 and CR0.