ZHCSRJ6C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AVDD, DRVDD1/2 | Analog supply voltage(1) | 2.7 | 3.3 | 3.6 | V | |
DVDD | Digital core supply voltage(1) | 1.525 | 1.8 | 1.95 | V | |
IOVDD | Digital I/O supply voltage(1) | 1.1 | 1.8 | 3.6 | V | |
VI | Analog full-scale, 0-dB input voltage (DRVDD = 3.3 V) | 0.707 | VRMS | |||
Stereo line output load resistance | 10 | kΩ | ||||
Stereo headphone output load resistance | 16 | Ω | ||||
Digital output load capacitance | 10 | pF | ||||
TA | Operating free-air temperature | –40 | 105 | °C |