ZHCSRJ6C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
The DAC channel consists of optional filters for de-emphasis and bass, treble, midrange level adjustment, speaker equalization, and 3D effects processing. The de-emphasis function is implemented by a programmable digital filter block with fully programmable coefficients (see page 1, registers 21 to 26 for the left channel and page 1, registers 47 to 52 for the right channel). If de-emphasis is not required in a particular application, this programmable filter block can be used for some other purpose. The de-emphasis filter transfer function is given by:
where the N0, N1, and D1 coefficients are fully programmable individually for each channel. The coefficients that should be loaded to implement standard de-emphasis filters are given in Table 9-2
SAMPLING FREQUENCY | N0 | N1 | D1 |
---|---|---|---|
32 kHz | 16,950 | –1,220 | 17,037 |
44.1 kHz | 15,091 | –2,877 | 20,555 |
48 kHz(1) | 14,677 | –3,283 | 21,374 |
In addition to the de-emphasis fil