ZHCSRJ6C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVDD to AVSS, DRVDD to DRVSS | –0.3 | 3.9 | V | |
AVDD to DRVSS | –0.3 | 3.9 | V | |
IOVDD to DVSS | –0.3 | 3.9 | V | |
DVDD to DVSS | –0.3 | 2.5 | V | |
AVDD to DRVDD | –0.1 | 0.1 | V | |
Analog input voltage to AVSS | –0.3 | AVDD + 0.3 | V | |
Digital input voltage to DVSS | –0.3 | IOVDD + 0.3 | V | |
Power dissapation | (TJ Max - TA) / RθJA | W | ||
Junction temperature, TJ | 105 | °C | ||
Operating temperature range | –40 | 105 | °C | |
Storage, Tstg | –40 | 105 | °C |