ZHCSRJ6C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
The TLV320AIC3104-Q1 includes the additional ability to route some analog input signals past the integrated data converters, for mixing with other analog signals and then direct connection to the output drivers. The TLV320AIC3104-Q1 supports this in a low-power mode by providing a direct analog path through the device to the output drivers, while all ADCs and DACs can be completely powered down to save power.
When programmed correctly, the device can pass the LINE1L and LINE1R signals directly to the output stage.