ZHCSRJ6C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
All specifications at 25°C, DVDD = 1.8 V. See Figure 8-3
IOVDD = 1.1 V | IOVDD = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
td(WS) | ADWS, WCLK delay time | 50 | 15 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay time | 50 | 15 | ns | ||
ts(DI) | DIN setup time | 10 | 6 | ns | ||
th(DI) | DIN hold time | 10 | 6 | ns | ||
tr | Rise time | 30 | 10 | ns | ||
tf | Fall time | 30 | 10 | ns |