ZHCSJ16D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
Sleep Mode is the power saving mode for the TLIN1441-Q1. Even with extremely low current consumption in this mode, the device can still wake up from the LIN bus through a wake-up signal or if EN is set high for > tMODE_CHANGE for the device. There is a 250 ms timer, tINACT_FS, that if UVCC is still present after this time the device re-enters sleep mode. The LIN bus is filtered to prevent false wake up events. The wake-up events must be active for the respective time periods (tLINBUS).
The sleep mode is entered by setting EN low for longer than tMODE_CHANGE when in pin control mode or by setting reg0B[7:6] = 01 in SPI communication mode. In SPI control mode the device enters sleep mode through a SPI write to the MODE register 8'h0B[7:6].
While the device is in sleep mode, the following conditions exist: