ZHCSJ16D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
For processors or LIN responder nodes with an internal pull-up on RXD, no external pull-up resistor is needed. For processors or LIN responder nodes without internal pull-up on RXD, an external pull-up resistor is required. Commander node applications require an external 1 kΩ pull-up resistor and serial diode.