ZHCSJ16D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
When the TLIN1441-Q1 has certain fault conditions, the device enters a failsafe mode if this feature is enabled. This mode turns on LIMP and brings all other function into lowest power mode state. Fault conditions are over voltage on VCC, thermal shutdown, and four consecutive VCC undervoltage events. Once the fault conditions are cleared, the device can be put back into standby mode from a wake event. If a fault condition is still in effect, the device re-enters failsafe mode after 250 ms, tINACT_FS.