ZHCSJ16D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
PCB design should start with understanding that frequency bandwidth from approximately 3 MHz to 3 GHz is needed thus high frequency layout techniques must be applied during PCB design. Placement at the connector also prevents these noisy events from propagating further into the PCB and system.