ZHCSJ16D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
The device has an integrated high-voltage LDO that operates over a 5.5 V to 28 V input voltage range for both 3.3 V and 5 V VCC. The device has an output current capability of 125 mA and support fixed output voltages of 3.3 V (TLIN14413-Q1) or 5 V (TLIN14415-Q1). It features thermal shutdown and short-circuit protection to prevent damage during over-temperature and over-current conditions