ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Each EDMA3 channel controller supports up to 32 channels which service peripherals and memory. Table 6-14 lists the source of the EDMA3 synchronization events associated with each of the programmable EDMA channels.
EDMA3 Channel Controller 0 | ||||
---|---|---|---|---|
Event | Event Name / Source | Event | Event Name / Source | |
0 | McASP0 Receive | 16 | MMCSD0 Receive | |
1 | McASP0 Transmit | 17 | MMCSD0 Transmit | |
2 | McBSP0 Receive | 18 | SPI1 Receive | |
3 | McBSP0 Transmit | 19 | SPI1 Transmit | |
4 | McBSP1 Receive | 20 | PRU_EVTOUT6 | |
5 | McBSP1 Transmit | 21 | PRU_EVTOUT7 | |
6 | GPIO Bank 0 Interrupt | 22 | GPIO Bank 2 Interrupt | |
7 | GPIO Bank 1 Interrupt | 23 | GPIO Bank 3 Interrupt | |
8 | UART0 Receive | 24 | I2C0 Receive | |
9 | UART0 Transmit | 25 | I2C0 Transmit | |
10 | Timer64P0 Event Out 12 | 26 | I2C1 Receive | |
11 | Timer64P0 Event Out 34 | 27 | I2C1 Transmit | |
12 | UART1 Receive | 28 | GPIO Bank 4 Interrupt | |
13 | UART1 Transmit | 29 | GPIO Bank 5 Interrupt | |
14 | SPI0 Receive | 30 | UART2 Receive | |
15 | SPI0 Transmit | 31 | UART2 Transmit | |
EDMA3 Channel Controller 1 | ||||
Event | Event Name / Source | Event | Event Name / Source | |
0 | Timer64P2 Compare Event 0 | 16 | GPIO Bank 6 Interrupt | |
1 | Timer64P2 Compare Event 1 | 17 | GPIO Bank 7 Interrupt | |
2 | Timer64P2 Compare Event 2 | 18 | GPIO Bank 8 Interrupt | |
3 | Timer64P2 Compare Event 3 | 19 | Reserved | |
4 | Timer64P2 Compare Event 4 | 20 | Reserved | |
5 | Timer64P2 Compare Event 5 | 21 | Reserved | |
6 | Timer64P2 Compare Event 6 | 22 | Reserved | |
7 | Timer64P2 Compare Event 7 | 23 | Reserved | |
8 | Timer64P3 Compare Event 0 | 24 | Timer64P2 Event Out 12 | |
9 | Timer64P3 Compare Event 1 | 25 | Timer64P2 Event Out 34 | |
10 | Timer64P3 Compare Event 2 | 26 | Timer64P3 Event Out 12 | |
11 | Timer64P3 Compare Event 3 | 27 | Timer64P3 Event Out 34 | |
12 | Timer64P3 Compare Event 4 | 28 | MMCSD1 Receive | |
13 | Timer64P3 Compare Event 5 | 29 | MMCSD1 Transmit | |
14 | Timer64P3 Compare Event 6 | 30 | Reserved | |
15 | Timer64P3 Compare Event 7 | 31 | Reserved |