ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NO. | 1.3V, 1.2V | 1.1V | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
1 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 25 | 28 | ns | |||
2 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 12.5 | 14 | ns | |||
3 | tc(ACLKRX) | Cycle time, ACLKR/X | AHCLKR/X ext | 25(1) | 28(1) | ns | ||
4 | tw(ACLKRX) | Pulse duration, ACLKR/W high or low | AHCLKR/X ext | 12.5 | 14 | ns | ||
5 | tsu(AFSRX-ACLKRX) | Setup time,
AFSR/X input to ACLKR/X(3) |
AHCLKR/X int | 11.5 | 12 | ns | ||
AHCLKR/X ext input | 4 | 5 | ns | |||||
AHCLKR/X ext output | 4 | 5 | ns | |||||
6 | th(ACLKRX-AFSRX) | Hold time,
AFSR/X input after ACLKR/X(3) |
AHCLKR/X int | -1 | -2 | ns | ||
AHCLKR/X ext input | 1 | 1 | ns | |||||
AHCLKR/X ext output | 1 | 1 | ns | |||||
7 | tsu(AXR-ACLKRX) | Setup time,
AXR0[n] input to ACLKR/X(3)(4) |
AHCLKR/X int | 11.5 | 12 | ns | ||
AHCLKR/X ext | 4 | 5 | ns | |||||
8 | th(ACLKRX-AXR) | Hold time,
AXR0[n] input after ACLKR/X(3)(4) |
AHCLKR/X int | -1 | -2 | ns | ||
AHCLKR/X ext input | 3 | 4 | ns | |||||
AHCLKR/X ext output | 3 | 4 | ns |