ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tsu(FRH-CKSH) | Setup time, FSR high before CLKS high | 5 | 5 | 10 | ns | |||
2 | th(CKSH-FRH) | Hold time, FSR high after CLKS high | 4 | 4 | 4 | ns |