ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Bulk bypass capacitors are required for moderate speed bypassing of the DDR2/mDDR and other circuitry. Table 6-31 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the Soc and DDR2/mDDR interfaces. Additional bulk bypass capacitance may be needed for other circuitry.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
1 | DDR_DVDD18 Supply Bulk Bypass Capacitor Count(1) | 3 | Devices | |
2 | DDR_DVDD18 Supply Bulk Bypass Total Capacitance | 30 | μF | |
3 | DDR#1 Bulk Bypass Capacitor Count(1) | 1 | Devices | |
4 | DDR#1 Bulk Bypass Total Capacitance | 22 | μF | |
5 | DDR#2 Bulk Bypass Capacitor Count(1)(2) | 1 | Devices | |
6 | DDR#2 Bulk Bypass Total Capacitance(2) | 22 | μF |