ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
The LP5910 is designed to meet the requirements of RF and analog circuits, by providing low noise, high PSRR, low quiescent current, and low line or load transient response figures. The device offers excellent noise performance without the need for a noise bypass capacitor and is stable with input and output capacitors with a value of 1 µF. The LP5910 delivers this performance in an industry-standard DSBGA package which, for this device, is specified with a TJ of –40°C to +125°C.