ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
The EIA/JEDEC standard recommends the use of psi (Ψ) thermal characteristics to estimate the junction temperatures of surface mount devices on a typical PCB board application. These characteristics are not true thermal resistance values, but rather package specific thermal characteristics that offer practical and relative means of estimating junction temperatures. These psi metrics are determined to be significantly independent of copper-spreading area. The key thermal characteristics (ΨJT and ΨJB) are given in Section 6.4 and are used in accordance with Equation 4 or Equation 5.
where
where
For more information about the thermal characteristics ΨJT and ΨJB, see the Semiconductor and IC Package Thermal Metrics application report, available for download at www.ti.com.
For more information about measuring TTOP and TBOARD, see the Using New Thermal Metrics application report, available for download at www.ti.com.
For more information about the EIA/JEDEC JESD51 PCB used for validating RθJA, see the Thermal Characteristics of Linear and Logic Packages Using JEDEC PCB Designs application report, available for download at www.ti.com.