ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.3 V to 3.3 V. The input supply must be well regulated and free of spurious noise. To ensure that the LP5910 output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT + 0.5 V.