ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GENERAL | |||||||
ΔVOUT | Output voltage tolerance | VIN = (VOUT(NOM) + 0.5 V) to
3.3 V, IOUT = 1 mA to 300 mA |
–2 | 2 | %VOUT | ||
Line regulation | VIN = (VOUT(NOM) + 0.5 V) to
3.3 V, IOUT = 1 mA |
0.01 | %/V | ||||
Load regulation | IOUT = 1 mA to 300 mA | 0.002 | %/mA | ||||
ILOAD | Load current | See(4) | 0 | 300 | mA | ||
IQ | Quiescent current(5) | VEN = 1 V, IOUT = 0 mA | 12 | 25 | µA | ||
VEN = 1 V, IOUT = 300 mA | 230 | 350 | |||||
IQ(SD) | Quiescent current in shutdown(5) | VEN = 0.3 V, –40°C ≤ TJ ≤ 85°C | 0.02 | 2 | |||
IRO | Output reverse current(7) VOUT > VIN |
VOUT = 3.3 V, VIN = VEN = 0 V | –20 | 0 | µA | ||
VOUT = 3.3 V, VIN = VEN = 1.3 V | 0 | 50 | µA | ||||
IG | Ground current(6) | IOUT = 0 mA (VOUT = 2.3 V) | 15 | µA | |||
VDO | Dropout voltage(8) | 1.3 V ≤ VOUT < 1.5 V, IOUT = 300 mA |
DSBGA only | 200 | 300 | mV | |
1.5 V ≤ VOUT <1.8V, IOUT = 300 mA |
DSBGA only |
160 |
235 |
||||
1.8 V ≤ VOUT ≤ 2.3 V, IOUT = 300 mA |
DSBGA only | 120 | 180 | ||||
1.3 V ≤ VOUT < 1.5 V, IOUT = 300 mA |
WSON only | 245 | 370 | ||||
1.5 V ≤ VOUT < 1.8V, IOUT = 300 mA |
WSON only |
195 |
270 |
||||
1.8 V ≤ VOUT ≤ 2.3 V, IOUT = 300 mA |
WSON only | 145 | 220 | ||||
ILIMIT | Output current limit | VOUT = VOUT(NOM) – 0.1 V VIN = VOUT(NOM) + 0.5 V |
450 | mA | |||
PSRR | Power supply rejection ratio(10) | ƒ = 100 Hz, IOUT = 20 mA, VOUT ≥ 1 V | 80 | dB | |||
ƒ = 1 kHz, IOUT = 20 mA, VOUT ≥ 1 V | 75 | ||||||
ƒ = 10 kHz, IOUT = 20 mA, VOUT ≥ 1 V | 65 | ||||||
ƒ = 100 kHz, IOUT = 20 mA, VOUT ≥ 1 V | 40 | ||||||
ƒ = 2 MHz, IOUT = 20 mA, VOUT ≥ 1 V | 25 | ||||||
ƒ = 100 Hz, IOUT = 20 mA, 0.8 V < VOUT < 1 V | 65 | ||||||
ƒ = 1 kHz, IOUT = 20 mA, 0.8 V < VOUT < 1 V | 65 | ||||||
ƒ = 10 kHz, IOUT = 20 mA, 0.8 V < VOUT < 1 V | 65 | ||||||
ƒ = 100 kHz, IOUT = 20 mA, 0.8 V < VOUT < 1 V | 40 | ||||||
ƒ = 2 MHz, IOUT = 20 mA, 0.8 V < VOUT < 1 V | 25 | ||||||
eN | Output noise voltage(10) | BW = 10 Hz to 100 kHz | IOUT = 1 mA | 12 | µVRMS | ||
IOUT = 300 mA | 12 | ||||||
TSD | Thermal shutdown | TJ rising until output is OFF | 160 | °C | |||
Thermal hysteresis | TJ falling from shutdown | 15 | |||||
LOGIC INPUT THRESHOLDS | |||||||
VIL | EN low threshold (Off) | VIN = 1.3 V to 3.3 V | 0.3 | V | |||
VIH | EN high threshold (On) | 1 | |||||
IEN | EN pin current(9) | VEN = 3.3 V, VIN = 3.3 V | 3.3 | µA | |||
VEN = 0 V, VIN = 3.3 V | 0.001 | ||||||
TRANSIENT CHARACTERISTICS(9) | |||||||
ΔVOUT | Line transient(10) | VIN = (VOUT(NOM) + 0.5 V) to
(VOUT(NOM) + 1 V) in 30 µs IOUT = 1 mA |
0 | 1 | mV | ||
VIN = (VOUT(NOM) + 1 V) to
(VOUT(NOM) + 0.5 V) in 30 µs IOUT = 1 mA |
–1 | 0 | |||||
Load transient(10) | IOUT = 1 mA to 100 mA in 10 µs | –45 | mV | ||||
IOUT = 100 mA to 1 mA in 10 µs | 45 | ||||||
Overshoot on start-up(10) | 5% | ||||||
tON | Turnon time | From VEN > VIH to VOUT = 95% of VOUT(NOM) | 80 | 200 | µs | ||
OUTPUT DISCHARGE | |||||||
RAD | Output discharge pulldown resistance | VEN = 0 V, VIN = 2.3 V | 160 | Ω |